Spindle Bearing B70..-E, Adjusted, in Pairs or Sets, Contact Angle 25°, Restricted Tolerances

Spindle Bearing B70..-E, Adjusted, in Pairs or Sets, Contact Angle 25°, Restricted Tolerances
Spindle bearings B70..-E, adjusted, in pairs or sets, contact angle α = 25°, restricted tolerances

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B7002-E-T-P4S-UM-L074
B7009-E-T-P4S-H146AC-UL
B7009-E-T-P4S-H146BA-UL
B7009-E-T-P4S-H146BC-UL
B7009-E-T-P4S-H146CA-UL
B7009-E-T-P4S-H146CB-UL
B7009-E-T-P4S-H146CC-UL
B7012-E-T-P4S-H146BA-UL
B7012-E-T-P4S-H146BC-UL
B7012-E-T-P4S-K5-UL-J15F
B7015-E-T-P4S-H146AB-UL
B7015-E-T-P4S-H146BA-UL
B7015-E-T-P4S-H146BC-UL
B7015-E-T-P4S-H146CA-UL
B7015-E-T-P4S-H146CB-UL
B7015-E-T-P4S-H146CC-UL
B7018-E-MPA-P4S-UL
B7018-E-MPA-P4S-UM
B7020-E-T-P4S-UM-GA21
B7024-E-MPA-P4S-UL
B7024-E-T-P4S-H146AA-UL
B7030-E-T-P4S-H146AA-UL
B7038-E-T-P4S-UL
B7040-E-T-P4S-UL
B7040-E-T-P4S-UM
B7044-E-T-P4S-DBL
B7044-E-T-P4S-UL
B7048-E-T-P4S-UL
B707-E-T-P4S-UL
B709-E-T-P4S-UL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Product type Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Model series Cage material Preloading Accuracy Weight
(kg)
-

114.74 €

1000 4 Days 329155900Single bearing231070000 1/min45000 1/minStandardLaminated fabricMedium PreloadP4S0.03
-

168.63 €

1000 4 Days 75164526500Single bearing1420026000 1/min17000 1/minH146ACLaminated fabricLight PreloadP4S0.232
-

168.63 €

1000 4 Days 75164526500Single bearing1420026000 1/min17000 1/minH146BALaminated fabricLight PreloadP4S0.232
-

168.63 €

1000 4 Days 75164526500Single bearing1420026000 1/min17000 1/minH146BCLaminated fabricLight PreloadP4S0.232
-

168.63 €

1000 4 Days 75164526500Single bearing1420026000 1/min17000 1/minH146CALaminated fabricLight PreloadP4S0.232
-

168.63 €

1000 4 Days 75164526500Single bearing1420026000 1/min17000 1/minH146CBLaminated fabricLight PreloadP4S0.232
-

168.63 €

1000 4 Days 75164526500Single bearing1420026000 1/min17000 1/minH146CCLaminated fabricLight PreloadP4S0.232
-

224.43 €

1000 4 Days 95186038000Single bearing2260020000 1/min13000 1/minH146BALaminated fabricLight PreloadP4S0.396
-

224.43 €

1000 4 Days 95186038000Single bearing2260020000 1/min13000 1/minH146BCLaminated fabricLight PreloadP4S0.396
-

256.89 €

1000 4 Days 95186038000Single bearing2260020000 1/min13000 1/minStandardLaminated fabricLight PreloadP4S with mean sorting of bore and outside diameter0.388
-

303.95 €

1000 4 Days 115207549500Single bearing3100017000 1/min11000 1/minH146ABLaminated fabricLight PreloadP4S0.62
-

303.95 €

1000 4 Days 115207549500Single bearing3100017000 1/min11000 1/minH146BALaminated fabricLight PreloadP4S0.62
-

303.95 €

1000 4 Days 115207549500Single bearing3100017000 1/min11000 1/minH146BCLaminated fabricLight PreloadP4S0.62
-

303.95 €

1000 4 Days 115207549500Single bearing3100017000 1/min11000 1/minH146CALaminated fabricLight PreloadP4S0.62
-

303.95 €

1000 4 Days 115207549500Single bearing3100017000 1/min11000 1/minH146CBLaminated fabricLight PreloadP4S0.62
-

303.95 €

1000 4 Days 115207549500Single bearing3100017000 1/min11000 1/minH146CCLaminated fabricLight PreloadP4S0.62
-

508.80 €

1000 4 Days 140249074000Single bearing4850014000 1/min9000 1/minStandardBrassLight PreloadP4S1.28
-

524.60 €

1000 4 Days 140249074000Single bearing4850014000 1/min9000 1/minStandardBrassMedium PreloadP4S1.28
-

522.94 €

1000 4 Days 1502410079000Single bearing5500013000 1/min8000 1/minStandardLaminated fabricMedium PreloadP4S1.24
-

793.57 €

1000 4 Days 18028120109000Single bearing7800010000 1/min6700 1/minStandardBrassLight PreloadP4S2.344
-

646.20 €

1000 4 Days 18028120109000Single bearing7800010000 1/min6700 1/minH146AALaminated fabricLight PreloadP4S2.07
-

1,052.55 €

1000 4 Days 22535150178000Single bearing1300008000 1/min5300 1/minH146AALaminated fabricLight PreloadP4S3.961

2,422.40 €

1000 4 Days 29046190243000Single bearing2040006300 1/min4000 1/minStandardLaminated fabricLight PreloadP4S11.453

2,782.94 €

1000 4 Days 31051200295000Single bearing2600006000 1/min3800 1/minStandardLaminated fabricLight PreloadP4S11.447
-

2,866.23 €

1000 4 Days 31051200295000Single bearing2600006000 1/min3800 1/minStandardLaminated fabricMedium PreloadP4S11.447
-

6,585.14 €

1000 4 Days 34056220315000Bearing Set of 2, o-arrangement2950005300 1/min3600 1/minStandardLaminated fabricLight PreloadP4S32.8

3,136.02 €

1000 4 Days 34056220315000Single bearing2950005300 1/min3600 1/minStandardLaminated fabricLight PreloadP4S15.7

3,430.80 €

1000 4 Days 36056240320000Single bearing3100005000 1/min3200 1/minStandardLaminated fabricLight PreloadP4S16.7
-

98.58 €

1000 4 Days 19672500Single bearing780--StandardLaminated fabricLight PreloadP4S0.01
-

106.45 €

1000 4 Days 24794850Single bearing1530100000 1/min67000 1/minStandardLaminated fabricLight PreloadP4S0.014

Loading...

  1. 1

Tech Support