Spindle Bearing B70..-E-2RSD, Adjusted, in Pairs or Sets, Contact Angle 25°, Lip Seals on Both Sides, Restricted Tolerances

Spindle Bearing B70..-E-2RSD, Adjusted, in Pairs or Sets, Contact Angle 25°, Lip Seals on Both Sides, Restricted Tolerances
  • Volume Discount
Spindle bearings B70..-E-2RSD, adjusted, in pairs or sets, contact angle α = 25°, lip seals on both sides, non-contact, restricted tolerances

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B7000-E-2RSD-T-P4S-DUL
B7000-E-2RSD-T-P4S-UL
B7000-E-2RSD-T-P4S-UM
B7001-E-2RSD-T-P4S-UL
B7002-E-2RSD-T-P4S-UL
B7002-E-2RSD-T-P4S-UM
B7003-E-2RSD-T-P4S-UL
B7003-E-2RSD-T-P4S-UM
B7004-E-2RSD-T-P4S-UL
B7004-E-2RSD-T-P4S-UM
B7005-E-2RSD-T-P4S-DUL
B7005-E-2RSD-T-P4S-UL
B7005-E-2RSD-T-P4S-UM
B7006-E-2RSD-T-P4S-DUL
B7006-E-2RSD-T-P4S-UL
B7006-E-2RSD-T-P4S-UM
B7007-E-2RSD-T-P4S-DUL
B7007-E-2RSD-T-P4S-UL
B7007-E-2RSD-T-P4S-UM
B7008-E-2RSD-T-P4S-DUM
B7008-E-2RSD-T-P4S-K5-UL
B7008-E-2RSD-T-P4S-UL
B7008-E-2RSD-T-P4S-UM
B7009-E-2RSD-T-P4S-DUL
B7009-E-2RSD-T-P4S-UL
B7009-E-2RSD-T-P4S-UM
B7010-E-2RSD-T-P4S-DUL
B7010-E-2RSD-T-P4S-DUM
B7010-E-2RSD-T-P4S-K5-UL
B7010-E-2RSD-T-P4S-TUM
B7010-E-2RSD-T-P4S-UL
B7010-E-2RSD-T-P4S-UM
B7011-E-2RSD-T-P4S-DUL
B7011-E-2RSD-T-P4S-TUM
B7011-E-2RSD-T-P4S-UL
B7011-E-2RSD-T-P4S-UM
B7012-E-2RSD-T-P4S-DUL
B7012-E-2RSD-T-P4S-K5-UM
B7012-E-2RSD-T-P4S-UL
B7012-E-2RSD-T-P4S-UM
B7013-E-2RSD-T-P4S-DUL
B7013-E-2RSD-T-P4S-DUM
B7013-E-2RSD-T-P4S-K5-UL
B7013-E-2RSD-T-P4S-QUL
B7013-E-2RSD-T-P4S-UL
B7013-E-2RSD-T-P4S-UM
B7014-E-2RSD-T-P4S-K5-DBM
B7014-E-2RSD-T-P4S-UL
B7014-E-2RSD-T-P4S-UM
B7015-E-2RSD-T-P4S-K5-UL
B7015-E-2RSD-T-P4S-UL
B7016-E-2RSD-T-P4S-DUL
B7016-E-2RSD-T-P4S-K5-UL
B7016-E-2RSD-T-P4S-UL
B7016-E-2RSD-T-P4S-UM
B7017-E-2RSD-T-P4S-UL
B7018-E-2RSD-T-P4S-UL
B7018-E-2RSD-T-P4S-UM
B7019-E-2RSD-T-P4S-UL
B7019-E-2RSD-T-P4S-UM
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Product type Radial load rating
(N)
Limiting speed of grease in rpm Preloading Accuracy Weight
(kg)
-

243.54 €

1000 4 Days 268103950Bearing Set of 2 Universal Bearings141060000 1/minLight PreloadP4S0.034

116.38 €

1000 4 Days 268103950Single bearing141060000 1/minLight PreloadP4S0.017
-

119.71 €

1000 4 Days 268103950Single bearing141060000 1/minMedium PreloadP4S0.017

118.05 €

1000 4 Days 288124450Single bearing175053000 1/minLight PreloadP4S0.02

120.54 €

1000 4 Days 329155900Single bearing231045000 1/minLight PreloadP4S0.03
-

123.83 €

1000 4 Days 329155900Single bearing231045000 1/minMedium PreloadP4S0.029

123.43 €

1000 4 Days 3510178200Single bearing335043000 1/minLight PreloadP4S0.038
-

127.17 €

1000 4 Days 3510178200Single bearing335043000 1/minMedium PreloadP4S0.038

127.57 €

1000 4 Days 4212209800Single bearing405034000 1/minLight PreloadP4S0.086
-

131.71 €

1000 4 Days 4212209800Single bearing405034000 1/minMedium PreloadP4S0.07
-

273.37 €

1000 4 Days 47122513100Bearing Set of 2 Universal Bearings560030000 1/minLight PreloadP4S0.153

130.06 €

1000 4 Days 47122513100Single bearing560030000 1/minLight PreloadP4S0.076
-

133.78 €

1000 4 Days 47122513100Single bearing560030000 1/minMedium PreloadP4S0.077
-

289.51 €

1000 4 Days 55133013700Bearing Set of 2 Universal Bearings640024000 1/minLight PreloadP4S0.246

137.92 €

1000 4 Days 55133013700Single bearing640024000 1/minLight PreloadP4S0.109
-

142.06 €

1000 4 Days 55133013700Single bearing640024000 1/minMedium PreloadP4S0.123
-

307.29 €

1000 4 Days 62143518400Bearing Set of 2 Universal Bearings920022000 1/minLight PreloadP4S0.303

146.14 €

1000 4 Days 62143518400Single bearing920022000 1/minLight PreloadP4S0.152
-

150.31 €

1000 4 Days 62143518400Single bearing920022000 1/minMedium PreloadP4S0.152
-

389.71 €

1000 4 Days 68154019900Bearing Set of 2 Universal Bearings1060020000 1/minMedium PreloadP4S0.376
-

215.68 €

1000 4 Days 68154019900Single bearing1060020000 1/minLight PreloadRestricted diameter tolerances compared to P4S0.188

180.28 €

1000 4 Days 68154019900Single bearing1060020000 1/minLight PreloadP4S0.188
-

185.28 €

1000 4 Days 68154019900Single bearing1060020000 1/minMedium PreloadP4S0.188
-

418.03 €

1000 4 Days 75164526500Bearing Set of 2 Universal Bearings1420017000 1/minLight PreloadP4S0.462

199.02 €

1000 4 Days 75164526500Single bearing1420017000 1/minLight PreloadP4S0.232
-

205.26 €

1000 4 Days 75164526500Single bearing1420017000 1/minMedium PreloadP4S0.232
-

483.06 €

1 Available 4 Days 80165027500Bearing Set of 2 Universal Bearings1530016000 1/minLight PreloadP4S0.5
-

474.65 €

1000 4 Days 80165027500Bearing Set of 2 Universal Bearings1530016000 1/minMedium PreloadP4S0.5
-

263.55 €

1000 4 Days 80165027500Single bearing1530016000 1/minLight PreloadRestricted diameter tolerances compared to P4S0.25
-

711.98 €

1000 4 Days 80165027500Set of 3 universal bearings1530016000 1/minMedium PreloadP4S0.749

219.42 €

1000 4 Days 80165027500Single bearing1530016000 1/minLight PreloadP4S0.25
-

226.49 €

1000 4 Days 80165027500Single bearing1530016000 1/minMedium PreloadP4S0.25
-

504.63 €

1000 4 Days 90185537000Bearing Set of 2 Universal Bearings2100014000 1/minLight PreloadP4S0.743
-

779.43 €

1000 4 Days 90185537000Set of 3 universal bearings2100014000 1/minMedium PreloadP4S1.115

239.82 €

1000 4 Days 90185537000Single bearing2100014000 1/minLight PreloadP4S0.372
-

247.74 €

1000 4 Days 90185537000Single bearing2100014000 1/minMedium PreloadP4S0.372
-

557.09 €

1000 4 Days 95186038000Bearing Set of 2 Universal Bearings2260013000 1/minLight PreloadP4S0.794
-

326.42 €

1000 4 Days 95186038000Single bearing2260013000 1/minMedium PreloadRestricted diameter tolerances compared to P4S0.397

264.80 €

1000 4 Days 95186038000Single bearing2260013000 1/minLight PreloadP4S0.396
-

273.12 €

1000 4 Days 95186038000Single bearing2260013000 1/minMedium PreloadP4S0.397
-

614.54 €

1000 4 Days 100186539000Bearing Set of 2 Universal Bearings2410013000 1/minLight PreloadP4S0.843
-

632.03 €

1000 4 Days 100186539000Bearing Set of 2 Universal Bearings2410013000 1/minMedium PreloadP4S0.843
-

351.00 €

1000 4 Days 100186539000Single bearing2410013000 1/minLight PreloadRestricted diameter tolerances compared to P4S0.421
-

1,228.26 €

1000 4 Days 100186539000Bearing Set Of 4 Universal Bearings2410013000 1/minLight PreloadP4S1.685

292.28 €

1000 4 Days 100186539000Single bearing2410013000 1/minLight PreloadP4S0.421
-

301.45 €

1000 4 Days 100186539000Single bearing2410013000 1/minMedium PreloadP4S0.421
-

883.51 €

1000 4 Days 110207048000Bearing Set of 2, o-arrangement2900011000 1/minMedium PreloadRestricted diameter tolerances compared to P4S1.176

340.17 €

1000 4 Days 110207048000Single bearing2900011000 1/minLight PreloadP4S0.59
-

351.00 €

1000 4 Days 110207048000Single bearing2900011000 1/minMedium PreloadP4S0.59
-

430.51 €

1000 4 Days 125228061000Single bearing3900010000 1/minLight PreloadRestricted diameter tolerances compared to P4S0.619

359.31 €

1000 4 Days 115207549500Single bearing3100011000 1/minLight PreloadP4S0.619
-

838.55 €

1000 4 Days 125228061000Bearing Set of 2 Universal Bearings3900010000 1/minLight PreloadP4S1.681
-

477.98 €

1000 4 Days 125228061000Single bearing3900010000 1/minLight PreloadRestricted diameter tolerances compared to P4S0.84

398.88 €

1000 4 Days 125228061000Single bearing3900010000 1/minLight PreloadP4S0.84
-

410.95 €

1000 4 Days 125228061000Single bearing3900010000 1/minMedium PreloadP4S0.84

431.34 €

1000 4 Days 130228563000Single bearing415009500 1/minLight PreloadP4S0.89

489.63 €

1000 4 Days 140249074000Single bearing485009000 1/minLight PreloadP4S1.15
-

505.46 €

1000 4 Days 140249074000Single bearing485009000 1/minMedium PreloadP4S1.15

531.28 €

1000 4 Days 145249577000Single bearing520008500 1/minLight PreloadP4S1.2
-

547.09 €

1000 4 Days 145249577000Single bearing520008500 1/minMedium PreloadP4S1.2

Loading...

Tech Support