Deep Groove Ball Bearing 618..-2Z, Single Row, Double Shielded, Steel Sheet Metal Cage

Deep Groove Ball Bearing 618..-2Z, Single Row, Double Shielded, Steel Sheet Metal Cage
  • Volume Discount
Deep groove ball bearing 618..-2Z, single row, shields, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61800-2Z-HLC-C3
61802-2Z-L082-HLC
61804-2Z-HLC-C3
61804-2Z-L074-HLC
61804-2Z-L178-HLC
61808-2Z-HLC-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Lubrication Weight
(kg)

7.98 €

10000 4 Days 19510172084046000 1/min27500 1/minC3L1380.006

10.32 €

100 Available 4 Days 245152070126038000 1/min19200 1/minCNL0820.007

9.78 €

1000 4 Days 327204020246028500 1/min17600 1/minC3L1380.018

11.49 €

1000 4 Days 327204020246028500 1/min17600 1/minCNL0740.018

12.54 €

100 Available 4 Days 327204020246028500 1/min17600 1/minCNL1780.018

21.52 €

1000 4 Days 527404930418016400 1/min8600 1/minC3L1380.034

Loading...

  1. 1

Basic information

Type (manufacturer type) HLC Designator cover / seal Non-Contact Sealing Shield On Both Sides

Tech Support