Spindle Bearing HS719..-C, Adjusted, in Pairs or Sets, Contact Angle 15°, Restricted Tolerances

Spindle Bearing HS719..-C, Adjusted, in Pairs or Sets, Contact Angle 15°, Restricted Tolerances
Spindle bearings HS719..-C, adjusted, in pairs or sets, contact angle α = 15°, restricted tolerances

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HS71900-C-T-P4S-UL

Part Number
HS71900-C-T-P4S-UL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

85.74 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 22 Width B (or T)(mm) 6 Bore diameter(mm) 10
Dynamic load rating (radial)(N) 1790 Radial load rating(N) 650 Limiting speed of oil in rpm 160000 1/min
Limiting speed of grease in rpm 100000 1/min Weight(kg) 0.01

This page is Spindle Bearing HS719..-C, Adjusted, in Pairs or Sets, Contact Angle 15°, Restricted Tolerances, part number HS71900-C-T-P4S-UL.
You can find the detail information about specifications and dimensions on part number HS71900-C-T-P4S-UL.

Tech Support