Spindle Bearing HSS719..-C, Non-Contact, Restricted Tolerances

Spindle Bearing HSS719..-C, Non-Contact, Restricted Tolerances
Spindle bearings HSS719..-C, adjusted, in pairs or sets, contact angle α = 15°, lip seals on both sides, non-contact, restricted tolerances

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HSS71900-C-T-P4S-UL
HSS71901-C-T-P4S-UL
HSS71902-C-T-P4S-DUL
HSS71902-C-T-P4S-UL
HSS71903-C-T-P4S-DUL
HSS71903-C-T-P4S-UL
HSS71904-C-T-P4S-DUL
HSS71904-C-T-P4S-UL
HSS71905-C-T-P4S-DUL
HSS71905-C-T-P4S-UL
HSS71906-C-T-P4S-DUL
HSS71906-C-T-P4S-DUM
HSS71906-C-T-P4S-K5-UL
HSS71906-C-T-P4S-UL
HSS71907-C-T-P4S-DUL
HSS71907-C-T-P4S-QBTM
HSS71907-C-T-P4S-UL
HSS71908-C-T-P4S-DUL
HSS71908-C-T-P4S-UL
HSS71909-C-T-P4S-DUL
HSS71909-C-T-P4S-UL
HSS71910-C-T-P4S-DUL
HSS71910-C-T-P4S-UL
HSS71911-C-T-P4S-UL
HSS71911-C-T-P4S-UM
HSS71912-C-T-P4S-DUL
HSS71912-C-T-P4S-DUM
HSS71912-C-T-P4S-K5-UL
HSS71912-C-T-P4S-TBTM
HSS71912-C-T-P4S-UL
HSS71912-C-T-P4S-UM
HSS71913-C-T-P4S-DUL
HSS71913-C-T-P4S-DUM
HSS71913-C-T-P4S-QUM
HSS71913-C-T-P4S-UL
HSS71914-C-T-P4S-DBM
HSS71914-C-T-P4S-DUL
HSS71914-C-T-P4S-UL
HSS71914-C-T-P4S-UM
HSS71915-C-T-P4S-QBCM
HSS71915-C-T-P4S-QUM
HSS71915-C-T-P4S-UL
HSS71915-C-T-P4S-UM
HSS71916-C-T-P4S-DUL
HSS71916-C-T-P4S-DUM
HSS71916-C-T-P4S-UL
HSS71917-C-T-P4S-DUL
HSS71917-C-T-P4S-UL
HSS71918-C-T-P4S-DUL
HSS71918-C-T-P4S-UL
HSS71919-C-T-P4S-UL
HSS71920-C-T-P4S-DUL
HSS71920-C-T-P4S-TBTL
HSS71920-C-T-P4S-UL
HSS71922-C-T-P4S-UL
HSS71924-C-T-P4S-UL
HSS71926-C-T-P4S-UL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Product type Radial load rating
(N)
Limiting speed of grease in rpm Preloading Accuracy Weight
(kg)

98.15 €

1000 4 Days 226101790Single bearing650100000 1/minLight PreloadP4S0.011

102.72 €

1000 4 Days 246121850Single bearing72090000 1/minLight PreloadP4S0.013
-

228.22 €

1000 4 Days 287152550Bearing Set of 2 Universal Bearings104075000 1/minLight PreloadP4S0.037

108.92 €

1000 4 Days 287152550Single bearing104075000 1/minLight PreloadP4S0.021
-

237.75 €

1000 4 Days 307172600Bearing Set of 2 Universal Bearings113070000 1/minLight PreloadP4S0.043

113.49 €

1000 4 Days 307172600Single bearing113070000 1/minLight PreloadP4S0.022
-

243.12 €

1000 4 Days 379203600Bearing Set of 2 Universal Bearings173056000 1/minLight PreloadP4S0.092

115.55 €

1000 4 Days 379203600Single bearing173056000 1/minLight PreloadP4S0.04
-

254.72 €

1000 4 Days 429253900Bearing Set of 2 Universal Bearings206048000 1/minLight PreloadP4S0.098

121.35 €

1000 4 Days 429253900Single bearing206048000 1/minLight PreloadP4S0.049
-

267.14 €

1000 4 Days 479305900Bearing Set of 2 Universal Bearings310043000 1/minLight PreloadP4S0.111
-

275.43 €

1000 4 Days 479305900Bearing Set of 2 Universal Bearings310043000 1/minMedium PreloadP4S0.111
-

152.83 €

1000 4 Days 479305900Single bearing310043000 1/minLight PreloadRestricted diameter tolerances compared to P4S0.055

127.17 €

1000 4 Days 479305900Single bearing310043000 1/minLight PreloadP4S0.055
-

289.92 €

1000 4 Days 5510356400Bearing Set of 2 Universal Bearings380036000 1/minLight PreloadP4S0.157
-

598.08 €

1000 4 Days 5510356400Bearing Set Of 4 Bearings Tandem – O-Arrangement380036000 1/minMedium PreloadP4S0.314

138.34 €

1000 4 Days 5510356400Single bearing380036000 1/minLight PreloadP4S0.079
-

346.00 €

1000 4 Days 6212406800Bearing Set of 2 Universal Bearings430032000 1/minLight PreloadP4S0.262

164.46 €

1000 4 Days 6212406800Single bearing430032000 1/minLight PreloadP4S0.131
-

370.15 €

1000 4 Days 6812459600Bearing Set of 2 Universal Bearings600028000 1/minLight PreloadP4S0.28

175.69 €

1000 4 Days 6812459600Single bearing600028000 1/minLight PreloadP4S0.14
-

405.11 €

1000 4 Days 7212509900Bearing Set of 2 Universal Bearings650026000 1/minLight PreloadP4S0.292

192.78 €

1000 4 Days 7212509900Single bearing650026000 1/minLight PreloadP4S0.146

214.42 €

1000 4 Days 80135513000Single bearing850024000 1/minLight PreloadP4S0.182
-

221.51 €

1000 4 Days 80135513000Single bearing850024000 1/minMedium PreloadP4S0.182
-

495.48 €

1000 4 Days 85136013400Bearing Set of 2 Universal Bearings920022000 1/minLight PreloadP4S0.39
-

509.63 €

1000 4 Days 85136013400Bearing Set of 2 Universal Bearings920022000 1/minMedium PreloadP4S0.39
-

282.71 €

1000 4 Days 85136013400Single bearing920022000 1/minLight PreloadRestricted diameter tolerances compared to P4S0.195
-

764.43 €

1000 4 Days 85136013400Bearing Set Of 3 Bearings Tandem – O-Arrangement920022000 1/minMedium PreloadP4S0.585

236.09 €

1000 4 Days 85136013400Single bearing920022000 1/minLight PreloadP4S0.195
-

242.75 €

1000 4 Days 85136013400Single bearing920022000 1/minMedium PreloadP4S0.195
-

544.58 €

1000 4 Days 90136513800Bearing Set of 2 Universal Bearings990020000 1/minLight PreloadP4S0.418
-

560.43 €

1000 4 Days 90136513800Bearing Set of 2 Universal Bearings990020000 1/minMedium PreloadP4S0.418
-

1,120.02 €

1000 4 Days 90136513800Bearing Set Of 4 Universal Bearings990020000 1/minMedium PreloadP4S0.837

258.97 €

1000 4 Days 90136513800Single bearing990020000 1/minLight PreloadP4S0.209
-

639.52 €

1000 4 Days 100167017800Bearing Set of 2, o-arrangement1290019000 1/minMedium PreloadP4S0.697
-

620.38 €

1000 4 Days 100167017800Bearing Set of 2 Universal Bearings1290019000 1/minLight PreloadP4S0.697

295.20 €

1000 4 Days 100167017800Single bearing1290019000 1/minLight PreloadP4S0.349
-

304.37 €

1000 4 Days 100167017800Single bearing1290019000 1/minMedium PreloadP4S0.349
-

1,385.63 €

1000 4 Days 105167518300Four Bearings in O arrangement1380018000 1/minMedium PreloadP4S1.42
-

1,385.63 €

1000 4 Days 105167518300Bearing Set Of 4 Universal Bearings1380018000 1/minMedium PreloadP4S1.42

320.18 €

1000 4 Days 105167518300Single bearing1380018000 1/minLight PreloadP4S0.355
-

329.75 €

1000 4 Days 105167518300Single bearing1380018000 1/minMedium PreloadP4S0.355
-

724.46 €

1000 4 Days 110168020300Bearing Set of 2 Universal Bearings1550017000 1/minLight PreloadP4S0.762
-

746.95 €

1000 4 Days 110168020300Bearing Set of 2 Universal Bearings1550017000 1/minMedium PreloadP4S0.762

345.58 €

1000 4 Days 110168020300Single bearing1550017000 1/minLight PreloadP4S0.381
-

800.23 €

1000 4 Days 120188521200Bearing Set of 2 Universal Bearings1700015000 1/minLight PreloadP4S1.24

380.97 €

1000 4 Days 120188521200Single bearing1700015000 1/minLight PreloadP4S0.62
-

901.85 €

1000 4 Days 125189023200Bearing Set of 2 Universal Bearings1870015000 1/minLight PreloadP4S1.178

428.85 €

1000 4 Days 125189023200Single bearing1870015000 1/minLight PreloadP4S0.589

470.49 €

1000 4 Days 130189523900Single bearing1990014000 1/minLight PreloadP4S0.615
-

1,075.88 €

1000 4 Days 1402010028500Bearing Set of 2 Universal Bearings2350013000 1/minLight PreloadP4S1.702
-

1,612.98 €

1000 4 Days 1402010028500Bearing Set Of 3 Bearings Tandem – O-Arrangement2350013000 1/minLight PreloadP4S2.553

512.95 €

1000 4 Days 1402010028500Single bearing2350013000 1/minLight PreloadP4S0.851

746.12 €

1000 4 Days 1502011034000Single bearing2850012000 1/minLight PreloadP4S0.9

872.69 €

1000 4 Days 1652212035500Single bearing3200011000 1/minLight PreloadP4S1.27

987.62 €

1000 4 Days 1802413040500Single bearing3650010000 1/minLight PreloadP4S1.665

Loading...

  1. 1

Tech Support