Axial Angular Contact Ball Bearing 7602, Single Direction, No Screw Mounting

Axial Angular Contact Ball Bearing 7602, Single Direction, No Screw Mounting
Axial angular contact ball bearing 7602..-TVP, single direction, no screw mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7602012-TVP
7602015-TVP
7602017-TVP
7602020-TVP
7602025-TVP
7602030-TVP
7602035-TVP
7602040-TVP
7602045-TVP
7602050-TVP
7602055-TVP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed of grease in rpm Thermally safe operating speed [n ϑ]
(1/min)
Weight
(kg)

79.35 €

1000 4 Days 321012122002070014100 1/min80000.042

82.23 €

1000 4 Days 351115131002470012300 1/min67000.05

86.11 €

1000 4 Days 401217172003250010600 1/min60000.06

90.65 €

1000 4 Days 47142020300415009200 1/min50000.13

96.82 €

1000 4 Days 52152523200500008000 1/min45000.15

112.48 €

1000 4 Days 62163027500660006700 1/min38000.235

120.31 €

1000 4 Days 72173531500810005700 1/min32000.342

138.85 €

1000 4 Days 801840390001060004900 1/min28000.433

154.91 €

1000 4 Days 851945395001110004700 1/min26000.498

173.03 €

1000 4 Days 902050410001220004300 1/min24000.575

209.72 €

1000 4 Days 1002155420001320003900 1/min22000.75

Loading...

  1. 1

Tech Support