Track Roller LFRI, Double Row With Profiled Outer Ring, V-Groove Ball Bearing With Sealing

Track Roller LFRI, Double Row With Profiled Outer Ring, V-Groove Ball Bearing With Sealing
[Specifications]
・Type: 50/8, 5201
・Main dimension(mm): 24 x 6.1 x 15, 10.5 x 10.5 x 35

Track roller.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFRI50/8-6-2Z
LFRI5201-10-2Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Type Weight/Unit
(kg)

36.40 €

1 4 Days 24 x 6.1 x 1550/80.025

42.60 €

1 4 Days 10.5 x 10.5 x 3552010.081

Loading...

  1. 1

Tech Support