Track Roller, LFR Series

Track Roller, LFR Series
  • Volume Discount
[Specifications]
・Type: Track Roller
・Sealing Type: Double-sided sliding seal, Gap seal on both sides, Lip seal on both sides
・LFR Series
・ds(mm): 6-25

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFR50/8-6-2RS
LFR50/8-6-2Z-HLJ
LFR5201-14-KDD
LFR5206-20-NPP
LFR5206-25-NPP
LFR5301-10-2Z
LFR5301-NPP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
ds
(mm)
Sealing Type Type Weight/Unit
(kg)

41.58 €

1 Available 4 Days 8 x 24 x 116Double-sided sliding seal50/80.02

36.40 €

1000 4 Days 8 x 24 x 116Gap seal on both sides50/80.025

66.69 €

1000 4 Days 12 x 39.9 x 20.114-52010.131

84.72 €

1000 4 Days 25 x 72 x 25.820Lip seal on both sides52060.396

88.88 €

1000 4 Days 25 x 72 x 25.825Lip seal on both sides52060.381

52.94 €

1 4 Days 12 x 42 x 1910Gap seal on both sides53010.137

57.82 €

1000 4 Days 12 x 42 x 19-Lip seal on both sides53010.122

Loading...

  1. 1

Tech Support