• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Cylindrical Roller Bearing SL04, Full Complement, Double Row

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SL04150-D-PP-RR-C5-GA22
SL04200-D-PP-2NR-RR-C3-GA22
SL04200-D-PP-RR-C3-GA22
SL04200-D-PP-RR-C5-GA22
SL045006-PP-2NR-C3-L091
SL045011-PP-2NR-C3-L091
SL045012-PP-C3-L091
SL045013-PP-2NR-C3-L091
SL045014-PP-2NR-C3-L091
SL045015-PP-2NR-C3-L091
SL045016-D-PP-C3-GA22
SL045016-D-PP-RR
SL045017-D-PP-2NR-C3-GA22
SL045018-D-PP-2NR-C3-GA22
SL045018-D-PP-C5-GA22
SL045020-D-PP-C5-GA22
SL045020-D-PP-RR
SL045022-D-PP-2NR-C3-GA22
SL045022-D-PP-C3-GA22
SL045022-D-PP-C5-GA22
SL045022-D-PP-RR
SL045024-D-PP-2NR-C3-GA22
SL045024-D-PP-C3-GA22
SL045024-D-PP-C5-GA22
SL045024-D-PP-RR-C5-GA22
SL045034-D-PP-2NR-C3-GA22
SL045044-D-PP-2NR-C3-GA22
SL045048-D-PP-2NR-C3-GA22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Radial Clearance Holding Rings Coating Weight
(kg)
Weight
(g)

1,523.14 €

1 Available 4 Days 150 x 210 x 80C3--7.922-

2,639.66 €

1 Available 4 Days 200 x 270 x 80C32 retaining rings included-12.345-

2,555.00 €

1 Available 4 Days 200 x 270 x 80C3--12.35-

2,567.12 €

44 4 Days 200 x 270 x 80C5--12.334-

101.42 €

1 Available 4 Days 30 x 55 x 34C32 retaining rings included--370

187.02 €

1 Available 4 Days 55 x 90 x 46C32 retaining rings included--1109

189.82 €

1000 4 Days 60 x 95 x 46C3---1175.1

221.91 €

1 Available 4 Days 65 x 100 x 46C32 retaining rings included--1333.4

270.20 €

1000 4 Days 70 x 110 x 54C32 retaining rings included-1.85-

288.95 €

1000 4 Days 75 x 115 x 54C32 retaining rings included-1.962-

336.35 €

1 Available 4 Days 80 x 125 x 60C3--2.567-

423.82 €

1 Available 4 Days 80 x 125 x 60CN--2.56-

388.46 €

1 Available 4 Days 85 x 130 x 60C32 retaining rings included-2.873-

474.52 €

1 Available 4 Days 90 x 140 x 67C32 retaining rings included-3.718-

481.97 €

1 Available 4 Days 90 x 140 x 67C5--3.57-

621.52 €

1 Available 4 Days 100 x 150 x 67C5--3.74-

713.65 €

1 Available 4 Days 100 x 150 x 67CN--3.727-

870.89 €

1 Available 4 Days 110 x 170 x 80C32 retaining rings included-6.437-

834.62 €

1 Available 4 Days 110 x 170 x 80C3--6.27-

885.77 €

1 Available 4 Days 110 x 170 x 80C5--6.27-

1,015.11 €

1 Available 4 Days 110 x 170 x 80CN--6.242-

936.95 €

1 Available 4 Days 120 x 180 x 80C32 retaining rings included-6.968-

897.89 €

1 Available 4 Days 120 x 180 x 80C3--6.698-

951.85 €

1 Available 4 Days 120 x 180 x 80C5--6.694-

1,264.48 €

1 Available 4 Days 120 x 180 x 80C5-RR (Protected against corrosion by Corrotect special coating)6.674-

2,002.31 €

1 Available 4 Days 170 x 260 x 122C32 retaining rings included-21.975-

5,540.78 €

1 Available 4 Days 220 x 340 x 160C32 retaining rings included-51.1-

6,497.28 €

1 Available 4 Days 240 x 360 x 160C32 retaining rings included-54.92-

Loading...

  1. 1

Tech Support