Configure
  • Bore diameter(mm)
  • Outside diameter(mm)
  • Height H(mm)
  • Contact-angle [α](°)
  • Basic Dynamic Load Rating, Axial [C a](N)
  • Basic Dynamic Load Rating, Radial [C r](N)
  • Basic Static Load Rating, Axial [C 0a](N)
  • Basic static load rating, radial [C 0r](N)
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Axial Conical Thrust Cage Needle Roller Bearing, AXS Series

    Axial Conical Thrust Cage Needle Roller Bearing, AXS Series

    Part number:

    Still undefined. 10 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Bore diameter

    (mm)

    Outside diameter

    (mm)

    Height H

    (mm)

    Contact-angle [α]

    (°)

    Basic Dynamic Load Rating, Axial [C a]

    (N)

    Basic Dynamic Load Rating, Radial [C r]

    (N)

    Basic Static Load Rating, Axial [C 0a]

    (N)

    Basic static load rating, radial [C 0r]

    (N)

    Weight

    (g)

    Minimum order quantity
    8
    16
    3
    45
    3600
    1510
    6300
    1270
    3
    50 pieces
    115
    129
    5
    60
    21600
    -
    115000
    -
    70
    1 pieces
    120
    134
    6
    60
    31500
    -
    152000
    -
    82
    10 pieces
    12
    20
    3
    60
    3400
    -
    7800
    -
    3
    50 pieces
    140
    154
    6
    60
    36000
    -
    190000
    -
    94
    10 pieces
    150
    164
    6
    60
    35500
    -
    190000
    -
    102
    2 pieces
    20
    34
    5
    60
    9800
    -
    25000
    -
    16
    50 pieces
    45
    58
    6
    45
    18200
    7600
    56000
    11200
    34.8
    20 pieces
    60
    74
    5
    60
    15600
    -
    62000
    -
    34.795
    20 pieces
    85
    99
    6
    60
    26500
    -
    109000
    -
    60
    20 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    21.26 €
    ( 25.30 € )
    4 working days
    60.37 €
    ( 71.84 € )
    4 working days
    64.08 €
    ( 76.26 € )
    4 working days
    22.26 €
    ( 26.49 € )
    4 working days
    71.06 €
    ( 84.56 € )
    4 working days
    116.26 €
    ( 138.35 € )
    4 working days
    25.86 €
    ( 30.77 € )
    4 working days
    36.97 €
    ( 43.99 € )
    4 working days
    43.08 €
    ( 51.27 € )
    4 working days
    47.65 €
    ( 56.70 € )
    4 working days

    More Information

    Basic information

    Axial angular contact roller bearing