Axial/Radial Bearing Double Direction, Screw Mounting, with Integrated Angular Measuring System, YRTCM Series

Axial/Radial Bearing Double Direction, Screw Mounting, with Integrated Angular Measuring System, YRTCM Series
  • Volume Discount
Axial/radial bearings, double direction, screw mounting, with integrated angular measuring system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
YRTCM150-XL
YRTCM180-XL
YRTCM200-XL
YRTCM260-XL
YRTCM325-XL
YRTCM395-XL
YRTCM460-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Height H
(mm)
Limiting speed in rpm Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

5,839.57 €

1 Available 4 Days 15024041800 1/min128000740006500001460005.5

6,378.48 €

1 Available 4 Days 18028044600 1/min1340001000007300002000007.3

7,371.57 €

1 Available 4 Days 20030045450 1/min1470001230008500002750009.1

8,355.80 €

1 Available 4 Days 26038555300 1/min168000140000109000035500017.8

10,583.78 €

1 Available 4 Days 32545060200 1/min247000183000190000053000024.7

12,874.66 €

1 Available 4 Days 39552565200 1/min265000200000219000064000032.4

15,558.08 €

1 Available 4 Days 46060070150 1/min290000265000255000088000044.9

Loading...

  1. 1

Tech Support