Crossed Roller Bearing Without Gear Teeth, XV Series

Crossed Roller Bearing Without Gear Teeth, XV Series
  • Volume Discount
Crossed roller bearings without gear teeth, lamellar seals on both sides

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
XV30
XV40
XV50
XV60
XV70
XV80
XV90
XV110
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Weight
(kg)
Weight
(g)

391.63 €

1000 4 Days 30750.337-

791.74 €

1 Available 4 Days 4085-428

452.71 €

1000 4 Days 501000.699-

490.14 €

1000 4 Days 601100.687-

593.58 €

1000 4 Days 701200.783-

772.89 €

1000 4 Days 801351.078-

819.20 €

1000 4 Days 901451.197-

965.02 €

1000 4 Days 1101802.283-

Loading...

  1. 1

Tech Support