Crossed Roller Bearings, with Internal Gear Teeth, Lip Seals on Both Sides, XSI14 Series

Crossed Roller Bearings, with Internal Gear Teeth, Lip Seals on Both Sides, XSI14 Series
Crossed roller bearings, standard series 14, internal gear teeth, lip seals on both sides

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
XSI140414-N
XSI140544-N
XSI140744-N
XSI140944-N
XSI141094-N
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Weight
(kg)

3,393.68 €

1000 4 Days 32531.05

4,317.17 €

1000 4 Days 44443.2

5,771.68 €

1000 4 Days 64855

7,338.43 €

1000 4 Days 84074.1

7,952.85 €

1000 4 Days 98492.1

Loading...

  1. 1

Basic information

Height H(mm) 56 Width, outer ring [C](mm) 44.5

Tech Support