Crossed Roller, Bearing with External Gear Teeth, Sealed, XA Series

Crossed Roller, Bearing with External Gear Teeth, Sealed, XA Series
Crossed roller bearings with external gear teeth, sealed

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XA120235-N

Part Number
XA120235-N
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,471.38 €

1000 4 Days

Loading...

  1. 1

Basic information

Bore diameter(mm) 171 Outside diameter(mm) 318.8 Height H(mm) 40
Weight(kg) 13.21

This page is Crossed Roller, Bearing with External Gear Teeth, Sealed, XA Series, part number XA120235-N.
You can find the detail information about specifications and dimensions on part number XA120235-N.

Tech Support