Needle Roller/Axial Cylindrical Roller Bearing ZARN..-L, Double Direction, Long Shaft Locating Washer

Needle Roller/Axial Cylindrical Roller Bearing ZARN..-L, Double Direction, Long Shaft Locating Washer
  • Volume Discount
Needle roller/axial cylindrical roller bearings ZARN..-L, double direction, long shaft locating washer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZARN1545-L-TV-A
ZARN1747-L-TV-A
ZARN2052-L-TV-A
ZARN2062-L-TV-A
ZARN2557-L-TV-A
ZARN2572-L-TV-A
ZARN3062-L-TV-A
ZARN3080-L-TV-A
ZARN3570-L-TV-A
ZARN3585-L-TV-A
ZARN4075-L-TV-A
ZARN4090-L-TV-A
ZARN45105-L-TV-A
ZARN4580-L-TV-A
ZARN50110-L-TV-A
ZARN5090-L-TV-A
ZARN55115-L-TV-A
ZARN60120-L-TV-A
ZARN65125-L-TV-A
ZARN70130-L-TV-A
ZARN75155-L-TV-A
ZARN90180-L-TV-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Limiting speed of grease in rpm Height H
(mm)
Limiting Speed for Oil Lubrication [n G Oil]
(1/min)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

297.28 €

1000 4 Days 15452200 1/min538500249001300053000175000.31

421.83 €

1 Available 4 Days 17472100 1/min577800260001400057000199000.38

334.69 €

1000 4 Days 20522000 1/min607000335001490076000224000.45

458.49 €

1000 4 Days 20621500 1/min7560006400022600141000360001.03

375.95 €

1000 4 Days 25571900 1/min656000355002260086000360000.59

519.77 €

1000 4 Days 25721400 1/min7549008000024300199000415001.32

403.69 €

1000 4 Days 30621800 1/min6555003900024300101000415000.75

601.66 €

1000 4 Days 30801300 1/min82440010700026000265000470001.71

448.83 €

1000 4 Days 35701700 1/min7048005600026000148000470000.95

671.95 €

1000 4 Days 35851250 1/min82400010500027500265000530001.87

516.52 €

1000 4 Days 40751600 1/min7044005900027500163000530000.98

761.58 €

1000 4 Days 40901200 1/min93370011700038000315000740002.35

871.22 €

1000 4 Days 451051150 1/min103330015400040000405000820003.41

569.42 €

1000 4 Days 45801500 1/min7540006100038000177000740001.23

950.52 €

1000 4 Days 501101100 1/min1033100172000465004800001030003.68

664.85 €

1000 4 Days 50901200 1/min7836009000040000300000820001.61

1,011.14 €

1000 4 Days 551151000 1/min103290017700044000500000980003.95

1,409.02 €

1000 4 Days 60120950 1/min103270018700044500550000920004.39

1,512.20 €

1000 4 Days 65125900 1/min1032600172000540005000001040004.35

1,690.83 €

1000 4 Days 70130800 1/min1032400201000560006300001190004.83

2,855.52 €

1000 4 Days 75155700 1/min1252100290000810008900001320008.97

3,958.51 €

1000 4 Days 90180700 1/min135180032500098000103000021000013.90

Loading...

  1. 1

Tech Support