Needle Roller Cage Assembly K, Single Row

Needle Roller Cage Assembly K, Single Row
  • Volume Discount
Needle roller cage assembly K, single row

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K15X21X15-A/0-2
K15X21X15-A/-2-4
K21X25X17-A/0-7
K25X33X24-A/0-7
K28X34X17-A/0-7
K35X45X20/0-7
K37X42X27/0-7
K40X45X21-A/0-7
K48X54X19/0-7
K85X92X30/0-7
K105X113X30-A/0-7
K210X220X42/0-7
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Ref. speed rpm Limiting speed in rpm Inner Diameter of Needle Roller Complement [F w]
(mm)
Outside Diameter of Needle Roller Complement [E w]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Needle Sort Weight
(kg)
-

6.02 €

5 Available 4 Days 1514700 1/min23600 1/min152114300164000-20.01
-

5.66 €

10000 4 Days 1514700 1/min23600 1/min15211430016400-2-40.01
-

12.55 €

10000 4 Days 1712000 1/min20900 1/min212513300215000-70.01

8.92 €

5000 4 Days 248900 1/min16900 1/min253334000470000-70.04

20.23 €

5000 4 Days 178600 1/min15800 1/min283421800335000-70.02

14.20 €

5000 4 Days 206800 1/min12300 1/min354537000500000-70.06
-

16.69 €

5000 4 Days 276900 1/min12400 1/min374232000680000-70.04
-

31.29 €

5000 4 Days 216700 1/min11500 1/min404524900500000-70.03
-

47.63 €

60 Available 4 Days 195500 1/min9600 1/min485430500610000-70.05
-

177.34 €

1 Available 4 Days 303350 1/min5500 1/min8592650001760000-70.15
-

146.25 €

1000 4 Days 302900 1/min4500 1/min105113720001970000-70.22

1,182.34 €

1000 4 Days 421590 1/min2280 1/min2102201540005600000-70.74

Loading...

  1. 1

Tech Support