Cylindrical Roller Bearing SL02, Full Complement Roller Set, Two-Row, Non-Locating Bearing, Type SL02

Cylindrical Roller Bearing SL02, Full Complement Roller Set, Two-Row, Non-Locating Bearing, Type SL02
Cylindrical roller bearing SL02, full complement roller set, two-row, non-locating bearing, 0 ribs on outer ring (smooth), 3 ribs on inner ring, type SL02

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SL024892
SL024896
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Ref. speed rpm Limiting speed in rpm Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

14,530.95 €

1000 4 Days 460580310 1/min580 1/min1570000450000075.9

16,263.82 €

1000 4 Days 480600290 1/min560 1/min1620000480000076.8

Loading...

  1. 1

Basic information

Product size (width)(mm) 118

Tech Support