Configure
  • Bore diameter(mm)
  • Outside diameter(mm)
  • Product size (width)(mm)
  • Ref. speed rpm
  • Limiting speed in rpm
  • Basic Dynamic Load Rating, Radial [C r](N)
  • Basic static load rating, radial [C 0r](N)
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Cylindrical Roller Bearing SL18..-A, Full Complement Roller Set, Single Row, Semi-Locating Bearing, Type SL18

    Cylindrical Roller Bearing SL18..-A, Full Complement Roller Set, Single Row, Semi-Locating Bearing, Type SL18

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Bore diameter

    (mm)

    Outside diameter

    (mm)

    Product size (width)

    (mm)

    Ref. speed rpm

    Limiting speed in rpm

    Basic Dynamic Load Rating, Radial [C r]

    (N)

    Basic static load rating, radial [C 0r]

    (N)

    Weight

    (kg)

    Minimum order quantity
    420
    620
    150
    330 1/min
    590 1/min
    3150000
    5600000
    143.1
    1 pieces
    440
    650
    157
    295 1/min
    560 1/min
    3700000
    6500000
    163.38
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    18,430.48 €
    ( 21,932.27 € )
    4 working days
    20,341.97 €
    ( 24,206.94 € )
    4 working days

    More Information

    Basic information

    Cylindrical roller bearing SL18..-A, full complement roller set, single row, semi-locating bearing, 1 rib on outer ring, 2 ribs on inner ring, type SL18