Configure
  • Bore diameter(mm)
  • Outside diameter(mm)
  • Product size (width)(mm)
  • Ref. speed rpm
  • Limiting speed in rpm
  • Basic Dynamic Load Rating, Radial [C r](N)
  • Basic static load rating, radial [C 0r](N)
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Cylindrical Roller Bearing SL1923, Full Complement, Roller Set Self-Retaining, Single Row, Semi-Locating Bearing, Type SL19

    Cylindrical Roller Bearing SL1923, Full Complement, Roller Set Self-Retaining, Single Row, Semi-Locating Bearing, Type SL19

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Bore diameter

    (mm)

    Outside diameter

    (mm)

    Product size (width)

    (mm)

    Ref. speed rpm

    Limiting speed in rpm

    Basic Dynamic Load Rating, Radial [C r]

    (N)

    Basic static load rating, radial [C 0r]

    (N)

    Weight

    (kg)

    Minimum order quantity
    220
    460
    145
    520 1/min
    910 1/min
    2650000
    3450000
    108.94
    1 pieces
    240
    500
    155
    500 1/min
    860 1/min
    2900000
    3800000
    141.61
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    12,268.98 €
    ( 14,600.09 € )
    4 working days
    16,563.34 €
    ( 19,710.37 € )
    4 working days

    More Information

    Basic information

    Cylindrical roller bearing SL1923, full compl, roller set self-retaining, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type SL19