Needle Roller Thrust Bearing AXK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AXK340X396X7/-1-9
AXK360X416X7/0-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

752.88 €

1000 4 Days 340 x 396 x 70.69

836.43 €

1000 4 Days 360 x 416 x 71.2

Loading...

  1. 1

Tech Support