Cylindrical Roller Bearing SL04..-D-PP, Full Complement Roller Set, Two-Row, Locating Bearing, Type SL04

Cylindrical Roller Bearing SL04..-D-PP, Full Complement Roller Set, Two-Row, Locating Bearing, Type SL04
  • Volume Discount
Cylindrical roller bearing SL04..-D-PP, full complement roller set, two-row, locating bearing, central rib on outer ring, 3 ribs on inner ring, type SL04

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SL04130-D-PP-2NR-C3-GA22
SL04130-D-PP-C5
SL045016-D-PP-C2
SL045016-D-PP-C5
SL045020-D-PP-C2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product size (width)
(mm)
Limiting speed of grease in rpm Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Radial Clearance Weight
(kg)

951.85 €

1 Available 4 Days 130190801020 1/min430000790000C37.1

848.57 €

1 Available 4 Days 130190801020 1/min430000790000C57.1

312.63 €

1 Available 4 Days 80125601620 1/min210000340000C22.57

312.63 €

1 Available 4 Days 80125601620 1/min210000340000C52.57

544.31 €

1 Available 4 Days 100150671300 1/min330000550000C23.75

Loading...

  1. 1

Tech Support