Inner Ring IR..-IS1 Series, with Lubrication Hole

Inner Ring IR..-IS1 Series, with Lubrication Hole
Inner rings IR..-IS1, precision machined, with lubrication hole, to DIN 620

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
IR17X20X20,​5-IS1-XL
IR20X25X20-IS1-XL
IR20X25X38,​5-IS1-XL
IR30X35X20,​5-IS1-XL
IR35X40X30-IS1-XL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Product size (width)
(mm)
Raceway Diameter Inner Ring [F]
(mm)
Weight
(kg)

8.95 €

5000 4 Days 1720.5200.01

15.86 €

5000 4 Days 2020250.03

15.22 €

5000 4 Days 2038.5250.05

13.28 €

5000 4 Days 3020.5350.04

20.40 €

5000 4 Days 3530400.07

Loading...

  1. 1

Tech Support