Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Automation Components
Rotary Motion
Bearings
Roller Bearings
Needle Roller and Cage Assembly BBUA
Configure
Clear all
Inner ring
Extended Inner Ring
Standard
Main dimension(mm)
40.9 x 57 x 38.9
47.7 x 65 x 46.7
Type
Est. shipping days
All
Within 4 working days
INA
Needle Roller and Cage Assembly BBUA
Part number:
Still undefined.
3
possible part numbers found.
Product data
CAD data not available
Add to "My Components"
Quantity:
Add to cart
Part number list
Part number list
Number of items
30 items
60 items
90 items
1
Part number
BBUA4157-P-B
BBUA4157-P-GW-B
BBUA4865-P-B
Inner ring
Main dimension
(mm)
Weight
(kg)
Minimum order quantity
Standard
40.9 x 57 x 38.9
0.31
28 pieces
Extended Inner Ring
40.9 x 57 x 38.9
0.32
28 pieces
Standard
47.7 x 65 x 46.7
0.48
21 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
264.15 €
(
314.34 €
)
4 working days
301.29 €
(
358.54 €
)
4 working days
359.17 €
(
427.41 €
)
4 working days
1