Needle Roller and Cage K, Assembly, Single Row (K64X70X16/-1-3)

Needle Roller and Cage K, Assembly, Single Row K64X70X16/-1-3

Product Details:

Manufacturer part number: K64X70X16/-1-3

Brand: INA

Price: 27.72

Delivery time: 4 Days


Technical Data:

Main dimension: 64 x 70 x 16 mm

Needle Sort: -1-3

Weight: 0.05 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K64X70X16/-1-3

Part Number
K64X70X16/-1-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Needle Sort Weight
(kg)

27.72 €

1000 4 Days 64 x 70 x 16-1-30.05

Loading...

  1. 1

This page is Needle Roller and Cage K, Assembly, Single Row, part number K64X70X16/-1-3.
You can find the detail information about specifications and dimensions on part number K64X70X16/-1-3.

Variation of this product

Part Number
K32X46X32/-1-6
K43X48X27-C/-3-6
K64X70X16/0-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Needle Sort Weight
(kg)

23.25 €

1000 4 Days 32 x 46 x 32-1-60.12

10.60 €

1000 4 Days 43 x 48 x 27-3-60.05

27.72 €

1000 4 Days 64 x 70 x 160-20.05

Tech Support