Needle Roller Bearing NA49..-XL, Single Row, with Inner Ring, Outer Ring with 2 Bords

Needle Roller Bearing NA49..-XL, Single Row, with Inner Ring, Outer Ring with 2 Bords
Needle roller bearing NA49..-XL, single row, with inner ring, outer ring with 2 bords

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NA49/32-XL-C3
NA4901-XL-C3
NA4902-XL-C3
NA4904-XL-C3
NA4905-XL-C3
NA4906-XL-C2
NA4906-XL-C3
NA4907-XL-C3
NA4908-XL-C3
NA4910-P5-XL
NA4910-XL-C3
NA4911-XL-C3
NA4912-XL-C3
NA4914-XL-C3
NA4917-XL-C3
NA4920-XL-C3
NA4922-XL-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product size (width)
(mm)
Ref. speed rpm Limiting speed in rpm Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Radial Clearance Weight
(kg)

27.49 €

1000 4 Days 3252206000 1/min11100 1/min3450047500C30.16

15.82 €

1000 4 Days 12241314200 1/min23200 1/min1060010900C30.03

16.82 €

1000 4 Days 15281311200 1/min21100 1/min1200013600C30.04

20.02 €

1000 4 Days 2037179400 1/min16900 1/min2370025500C30.08

22.32 €

1000 4 Days 2542177700 1/min14400 1/min2650031500C30.09

27.46 €

1000 4 Days 3047176600 1/min12600 1/min2850035500C20.10

25.69 €

1000 4 Days 3047176600 1/min12600 1/min2850035500C30.10

28.92 €

1000 4 Days 3555205800 1/min10700 1/min3550050000C30.17

33.31 €

1000 4 Days 4062225000 1/min9200 1/min4850067000C30.23

168.45 €

1000 4 Days 5072224150 1/min7800 1/min5300080000-0.27

41.86 €

1000 4 Days 5072224150 1/min7800 1/min5300080000C30.28

48.58 €

1000 4 Days 5580254000 1/min7200 1/min65000100000C30.41

60.65 €

1000 4 Days 6085253700 1/min6700 1/min68000108000C30.43

94.34 €

1000 4 Days 70100303250 1/min5700 1/min95000156000C30.72

141.48 €

1000 4 Days 85120352650 1/min4600 1/min125000237000C31.25

213.91 €

1000 4 Days 100140402550 1/min4000 1/min144000270000C31.93

242.12 €

1000 4 Days 110150402330 1/min3700 1/min149000290000C32.08

Loading...

  1. 1

Tech Support