Slewing Ring, Crossed Roller Bearing, Without Gear Teeth, XU Series (XU080264)

Slewing Ring, Crossed Roller Bearing, Without Gear Teeth, XU Series XU080264
  • Volume Discount

Product Details:

Manufacturer part number: XU080264

Brand: INA

Price: 1,133.97

Delivery time: 4 Days


Technical Data:

Bore diameter: 215.9 mm

Outside diameter: 311 mm

Product type: Standard

Height H: 25.4 mm

Centering: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XU080264

Part Number
XU080264
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product type Height H
(mm)
Centering Weight
(kg)

1,133.97 €

1000 4 Days 215.9311Standard25.4-6.7

Loading...

  1. 1

This page is Slewing Ring, Crossed Roller Bearing, Without Gear Teeth, XU Series, part number XU080264.
You can find the detail information about specifications and dimensions on part number XU080264.

Variation of this product

Part Number
XU080430
XU120179
XU120179-ZT
XU120222
XU120222-VSP
XU160260
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product type Height H
(mm)
Centering Weight
(kg)

4,012.46 €

1000 4 Days 380480Standard26-11.93

1,719.63 €

1 Available 4 Days 124.5234Standard35-6.36

1,228.55 €

1000 4 Days 124.5234Standard35Centering on inner and outer ring7.02

1,132.98 €

1000 4 Days 140300Standard36-11.15
-

1,132.98 €

1000 4 Days 140300VSP (Bearing with preload)36-11.15

1,428.54 €

1000 4 Days 191329Standard46-15.4

Tech Support