Configure
  • Width B(mm)
  • External diameter D(mm)
  • Basic Dynamic Load Rating, Radial [C r w](N)
  • Basic Static Load Rating, Radial [C 0r w](N)
  • Speed on Permanent Grease Lubrication [n D G](1/min)
  • Fit Diameter of Roller Stud / Stud [d 1](mm)
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Yoke Type Track Rollers, PWKR Series

    Yoke Type Track Rollers, PWKR Series

    Part number:

    Still undefined. 8 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Width B

    (mm)

    External diameter D

    (mm)

    Basic Dynamic Load Rating, Radial [C r w]

    (N)

    Basic Static Load Rating, Radial [C 0r w]

    (N)

    Speed on Permanent Grease Lubrication [n D G]

    (1/min)

    Fit Diameter of Roller Stud / Stud [d 1]

    (mm)

    Weight

    (kg)

    Minimum order quantity
    52
    35
    12500
    14900
    6000
    16
    0.160
    1 pieces
    58
    40
    14300
    18200
    5000
    18
    0.236
    1 pieces
    66
    47
    24400
    31000
    3800
    20
    0.373
    1 pieces
    66
    52
    25500
    33500
    3800
    20
    0.441
    1 pieces
    80
    62
    35000
    44500
    2200
    24
    0.746
    1 pieces
    80
    72
    39000
    53000
    2200
    24
    0.972
    1 pieces
    100
    80
    57000
    77000
    1800
    30
    1.557
    1 pieces
    100
    90
    63000
    89000
    1800
    30
    1.924
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    104.05 €
    ( 123.82 € )
    4 working days
    111.74 €
    ( 132.97 € )
    4 working days
    146.32 €
    ( 174.12 € )
    4 working days
    162.37 €
    ( 193.22 € )
    4 working days
    192.43 €
    ( 228.99 € )
    4 working days
    216.38 €
    ( 257.49 € )
    4 working days
    266.49 €
    ( 317.12 € )
    4 working days
    315.71 €
    ( 375.69 € )
    4 working days

    More Information

    Basic information

    Stud type track rollers PWKR..-2RS, with axial guidance, full complement cylindrical roller set, lip seals on both sides