Manufacturer part number: DZP 11
Brand: BOPLA
Price: 0.22 €
Delivery time: 3 Days
Pg: Pg 11
D1: 11.5
L: 10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DZP 11
Degree of protection (IP) | 65 | NEMA | 3 |
---|
This page is Cable glands / General Accessories, Pressure screws DZP, polyamide, light grey, for half cable glands, part number DZP 11.
You can find the detail information about specifications and dimensions on part number DZP 11.
Part Number |
---|
DZP 13 |
DZP 16 |
DZP 7 |
DZP 9 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pg | D1 | L |
---|---|---|---|---|---|---|---|
0.23 € | 1 | Available | 3 Days | Pg 13.5 | 13.5 | 10 | |
0.27 € | 1 | Available | 3 Days | Pg 16 | 16 | 11 | |
0.18 € | 1 | Available | 3 Days | Pg 7 | 7 | 8 | |
0.22 € | 1 | Available | 3 Days | Pg 9 | 10 | 9 |