Plug Probe

Plug Probe
  • Volume Discount
[Specifications]
・Type: Plug-in sensor
・Plug Probe

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LASER-TRUMMY2.PLUG-PROBE

Part Number
LASER-TRUMMY2.PLUG-PROBE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

315.37 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Type Plug-in sensor Weight(g) 40

This page is Plug Probe, part number LASER-TRUMMY2.PLUG-PROBE.
You can find the detail information about specifications and dimensions on part number LASER-TRUMMY2.PLUG-PROBE.

Tech Support