Collar, Single Slit, KR (KR-50)

Collar, Single Slit, KR KR-50

Product Details:

Manufacturer part number: KR-50

Brand: KBK

Price: 9.46

Delivery time: 7 Days


Technical Data:

Size: 50

Axial Force: 8135 N

Standard Bore
D / H7: 50

A: 78 mm

H: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KR-50

Part Number
KR-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Axial Force
(N)
Standard Bore
D / H7
A
(mm)
H
(mm)
E
(mm)
B
(mm)
F
Screw (ISO4762)
Tightening Torque Screws
(Nm)
Keyway Mass
(Kg)

9.46 €

1 7 Days 5081355078321987M8x2542No keyway possible0.386

Loading...

  1. 1

Basic information

Material Steel

This page is Collar, Single Slit, KR, part number KR-50.
You can find the detail information about specifications and dimensions on part number KR-50.

Variation of this product

Part Number
KR-12-N
KR-15
KR-15-N
KR-50-N
KR-6
KR-6-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Axial Force
(N)
Standard Bore
D / H7
A
(mm)
H
(mm)
E
(mm)
B
(mm)
F
Screw (ISO4762)
Tightening Torque Screws
(Nm)
Keyway Mass
(Kg)

6.18 €

1 7 Days 12241512289.51131.8M4x125With keyway surcharge0.039

2.78 €

1 7 Days 1539401534121339.4M5x1610No keyway possible0.065

6.42 €

1 7 Days 1539401534121339.4M5x1610With keyway surcharge0.065

20.36 €

1 7 Days 5081355078321987M8x2542With keyway surcharge0.386

2.16 €

1 7 Days 615256165920.7M3x82No keyway possible0.011

5.80 €

1 7 Days 615256165920.7M3x82With keyway surcharge0.011

Tech Support