Floating Clamps, compact construction, combined clamping and locking M 12

Floating Clamps, compact construction, combined clamping and locking M 12

The floating clamp is used to clamp and support additional clamping points on components.

The benefits of the floating clamp are:

  • Avoids vibration during the processing
  • Clamps ribs, beads and shackles to reinforce clamped components
  • Distortion-free clamping of raw parts
  • Compact version with reduced height.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23320.0008

Part Number
23320.0008
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

985.08 €

1 4 Days 10

Loading...

  1. 1

Basic information

Body Case-hardened steel, nitrided, manganese phosphated and / ground Clamping Jaws Case-hardened steel, nitrided, manganese phosphated System V70 / L12 / L16
Conflict Minerals free yes REACH compliant yes Tightening torque(Nm) 30
Supporting force(kN) 8 Supporting force max.(kN) 8 Adjustable body Aluminium, red anodised
Weight(g) 1654

This page is Floating Clamps, compact construction, combined clamping and locking M 12, part number 23320.0008.
You can find the detail information about specifications and dimensions on part number 23320.0008.

Tech Support