Toggle Clamps Push-Pull Type, with angle base

Toggle Clamps Push-Pull Type, with angle base

Due to their favourable power to movement ratio and their easy action the toggle clamps are versatile applicable for a wide rang of uses.

These toggle clamps can be used in the metal working industry when drilling, welding, bending, grinding, testing and fitting as well as in the wood and plastic industry in glueing, drilling, cutting and milling jigs.

The "toggle" principle of the toggle clamp allows a large and quick opening of the clamp. If unclamped the workpieces are completely cleared for unimpeded removal. The large power transmission results maximum clamping force by low hand force. The clamps are self-arresting they remain locked, resisting the force produced when machining components.

The toggle clamps are manufactured from high quality components and are designed for maintenance-free continuous use.

An oil resistant ergonomic 2-component handle, with slip-proof, soft surface and large grip area for high ease of use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23330.2001
23330.2002
23330.2003
23330.2004
23330.2006
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSb1
(mm)
d1
(mm)
d2
(mm)
d3d4h1
(mm)
h2
(mm)
l1
(mm)
l2
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
l7
(mm)
s1
(mm)
Nominal size F1
(kN)
F2
(kN)
Rivet Weight
(g)

39.04 €

1 3 Days 10254.56.5M10 x 1M4 x 201249.366.5541310166.51610.80.8Steel73

40.43 €

1 3 Days 10304.58M12 x 1.5M4 x 201560.59174201620720211Stainless steel124

45.29 €

1 3 Days 10505.610M16 x 1.5M6 x 252085.511410520193412.526322Stainless steel328

50.17 €

1 3 Days 10606.512M20 x 1.5M8 x 3525108140127.5302230133242.52.5Stainless steel505

84.56 €

1 3 Days 10658.516M24 x 1.5M12 x 5030129.5171.515850253515.54064.54.5Stainless steel927

Loading...

  1. 1

Basic information

Conflict Minerals free yes REACH compliant yes Temperature max.(°C) 80
Temperature min.(°C) -10 α(°) 180 Clamping cap Rubber, black
Clamping screw Steel, tempered, zinc-plated by galvanization Handle plastic Clamp Steel, zinc-plated by galvanization, passivated

Tech Support