Clamp hubs (06362) (06362-1012)

Clamp hubs (06362) 06362-1012

Product Details:

Manufacturer part number: 06362-1012

Brand: NORELEM

Price: 22.16

Delivery time: 4 Days


Technical Data:

I.D.: 12 mm

O.D.: 28 mm

Width: 17.5 mm

D3: 12 mm

D4=Fastening hole: M10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06362-1012

Part Number
06362-1012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
D3
(mm)
D4=Fastening hole B1
(mm)
L
(mm)
T
(mm)

22.16 €

1 4 Days 122817.512M10154114

Loading...

  1. 1

Basic information

Main material High carbon steel

This page is Clamp hubs (06362), part number 06362-1012.
You can find the detail information about specifications and dimensions on part number 06362-1012.

Variation of this product

Part Number
06362-0810
06362-0812
06362-1014
06362-1214
06362-1216
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
D3
(mm)
D4=Fastening hole B1
(mm)
L
(mm)
T
(mm)

19.60 €

1 4 Days 102415.510M8133611

19.60 €

1 4 Days 122415.510M8133611

22.16 €

1 4 Days 142817.512M10154114

27.34 €

1 4 Days 143219.514M12174516

27.34 €

1 4 Days 163219.514M12174516

Tech Support