Clamping lever with thrust pad, Form F, with half-dog point (06612) (Part Numbers)

Clamping lever with thrust pad, Form F, with half-dog point (06612)
· Clamping with a thrust pin

· Optimum clamping for versatile applications

· Application fields: machine, plant and fixture construction, camera tripods

· Enables gentle clamping on sensitive surfaces

· A pin with a choice of ends (ball for uneven faces, point for increased force on the workpiece or half-dog point) ensures optimum clamping

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06612-61051X20
06612-61051X30
06612-61051X40
06612-61051X50
06612-61061X20
06612-61061X30
06612-61061X40
06612-61061X50
06612-62061X20
06612-62061X30
06612-62061X40
06612-62061X50
06612-62061X60
06612-62081X20
06612-62081X30
06612-62081X40
06612-62081X50
06612-62081X60
06612-62101X20
06612-62101X30
06612-62101X40
06612-62101X50
06612-62101X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
A1
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

8.45 €

1 4 Days 401M540477.5101314.5324.54153033.520.516

8.45 €

1 4 Days 401M540477.5101314.5324.54153033.530.516

9.20 €

1 4 Days 401M540477.5101314.5324.54153033.540.516

9.20 €

1 4 Days 401M540477.5101314.5324.54153033.550.516

8.45 €

1 4 Days 401M640477.5101314.5424.54153033.520.816

8.45 €

1 4 Days 401M640477.5101314.5424.54153033.530.816

9.20 €

1 4 Days 401M640477.5101314.5424.54153033.540.816

9.20 €

1 4 Days 401M640477.5101314.5424.54153033.550.816

9.63 €

1 4 Days 652M665759.513.51819.5428.56.517.541.545.520.820

9.63 €

1 4 Days 652M665759.513.51819.5428.56.517.541.545.530.820

10.38 €

1 4 Days 652M665759.513.51819.5428.56.517.541.545.540.820

10.38 €

1 4 Days 652M665759.513.51819.5428.56.517.541.545.550.820

10.38 €

1 4 Days 652M665759.513.51819.5428.56.517.541.545.560.820

9.63 €

1 4 Days 652M865759.513.51819.55.528.56.517.541.545.520.820

9.63 €

1 4 Days 652M865759.513.51819.55.528.56.517.541.545.530.820

10.38 €

1 4 Days 652M865759.513.51819.55.528.56.517.541.545.540.820

10.38 €

1 4 Days 652M865759.513.51819.55.528.56.517.541.545.550.820

10.38 €

1 4 Days 652M865759.513.51819.55.528.56.517.541.545.560.820

9.63 €

1 4 Days 652M1065759.513.51819.5728.56.517.541.545.520.920

9.63 €

1 4 Days 652M1065759.513.51819.5728.56.517.541.545.530.920

10.38 €

1 4 Days 652M1065759.513.51819.5728.56.517.541.545.540.920

10.38 €

1 4 Days 652M1065759.513.51819.5728.56.517.541.545.550.920

10.38 €

1 4 Days 652M1065759.513.51819.5728.56.517.541.545.560.920

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic Main colour black grey RAL 7021
Component material Half-dog point steel Form F

Tech Support