Clamping levers with plastic handle internal thread (06600)

Clamping levers with plastic handle internal thread (06600)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· 6 colour variants

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06600-1041
06600-1042
06600-10416
06600-10484
06600-10486
06600-10487
06600-10488
06600-1051
06600-1052
06600-10516
06600-10584
06600-10586
06600-10587
06600-10588
06600-1061
06600-1062
06600-10616
06600-10684
06600-10686
06600-10687
06600-10688
06600-2061
06600-2062
06600-20616
06600-20684
06600-20686
06600-20687
06600-20688
06600-2081
06600-2082
06600-20816
06600-20884
06600-20886
06600-20887
06600-20888
06600-3081
06600-3082
06600-30816
06600-30884
06600-30886
06600-30887
06600-30888
06600-3101
06600-3102
06600-31016
06600-31084
06600-31086
06600-31087
06600-31088
06600-4101
06600-4102
06600-41016
06600-41084
06600-41086
06600-41087
06600-41088
06600-4121
06600-4122
06600-41216
06600-41284
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

4.55 €

1 4 Days 40black grey RAL 70211M440477.5101314.524.54153033.5916

4.55 €

1 4 Days 40orange RAL 20041M440477.5101314.524.54153033.5916

4.55 €

1 4 Days 40rape yellow RAL 10211M440477.5101314.524.54153033.5916

4.55 €

1 4 Days 40red RAL 30201M440477.5101314.524.54153033.5916

4.55 €

1 4 Days 40signal green RAL 60321M440477.5101314.524.54153033.5916

4.55 €

1 4 Days 40traffic blue RAL 50171M440477.5101314.524.54153033.5916

4.55 €

1 4 Days 40light grey RAL 70351M440477.5101314.524.54153033.5916

4.55 €

1 4 Days 40black grey RAL 70211M540477.5101314.524.54153033.5916

4.55 €

1 4 Days 40orange RAL 20041M540477.5101314.524.54153033.5916

4.55 €

1 4 Days 40rape yellow RAL 10211M540477.5101314.524.54153033.5916

4.55 €

1 4 Days 40red RAL 30201M540477.5101314.524.54153033.5916

4.55 €

1 4 Days 40signal green RAL 60321M540477.5101314.524.54153033.5916

4.55 €

1 4 Days 40traffic blue RAL 50171M540477.5101314.524.54153033.5916

4.55 €

1 4 Days 40light grey RAL 70351M540477.5101314.524.54153033.5916

4.55 €

1 4 Days 40black grey RAL 70211M640477.5101314.524.54153033.5916

4.55 €

1 4 Days 40orange RAL 20041M640477.5101314.524.54153033.5916

4.55 €

1 4 Days 40rape yellow RAL 10211M640477.5101314.524.54153033.5916

4.55 €

1 4 Days 40red RAL 30201M640477.5101314.524.54153033.5916

4.55 €

1 4 Days 40signal green RAL 60321M640477.5101314.524.54153033.5916

4.55 €

1 4 Days 40traffic blue RAL 50171M640477.5101314.524.54153033.5916

4.55 €

1 4 Days 40light grey RAL 70351M640477.5101314.524.54153033.5916

5.40 €

1 4 Days 65black grey RAL 70212M665759.513.51819.528.56.517.541.545.51220

5.40 €

1 4 Days 65orange RAL 20042M665759.513.51819.528.56.517.541.545.51220

5.40 €

1 4 Days 65rape yellow RAL 10212M665759.513.51819.528.56.517.541.545.51220

5.40 €

1 4 Days 65red RAL 30202M665759.513.51819.528.56.517.541.545.51220

5.40 €

1 4 Days 65signal green RAL 60322M665759.513.51819.528.56.517.541.545.51220

5.40 €

1 4 Days 65traffic blue RAL 50172M665759.513.51819.528.56.517.541.545.51220

5.40 €

1 4 Days 65light grey RAL 70352M665759.513.51819.528.56.517.541.545.51220

5.40 €

1 4 Days 65black grey RAL 70212M865759.513.51819.528.56.517.541.545.51220

5.40 €

1 4 Days 65orange RAL 20042M865759.513.51819.528.56.517.541.545.51220

5.40 €

1 4 Days 65rape yellow RAL 10212M865759.513.51819.528.56.517.541.545.51220

5.40 €

1 4 Days 65red RAL 30202M865759.513.51819.528.56.517.541.545.51220

5.40 €

1 4 Days 65signal green RAL 60322M865759.513.51819.528.56.517.541.545.51220

5.40 €

1 4 Days 65traffic blue RAL 50172M865759.513.51819.528.56.517.541.545.51220

5.40 €

1 4 Days 65light grey RAL 70352M865759.513.51819.528.56.517.541.545.51220

6.68 €

1 4 Days 80black grey RAL 70213M88091.5111621.52337102453.5581422

6.68 €

1 4 Days 80orange RAL 20043M88091.5111621.52337102453.5581422

6.68 €

1 4 Days 80rape yellow RAL 10213M88091.5111621.52337102453.5581422

6.68 €

1 4 Days 80red RAL 30203M88091.5111621.52337102453.5581422

6.68 €

1 4 Days 80signal green RAL 60323M88091.5111621.52337102453.5581422

6.68 €

1 4 Days 80traffic blue RAL 50173M88091.5111621.52337102453.5581422

6.68 €

1 4 Days 80light grey RAL 70353M88091.5111621.52337102453.5581422

6.68 €

1 4 Days 80black grey RAL 70213M108091.5111621.52337102453.5581422

6.68 €

1 4 Days 80orange RAL 20043M108091.5111621.52337102453.5581422

6.68 €

1 4 Days 80rape yellow RAL 10213M108091.5111621.52337102453.5581422

6.68 €

1 4 Days 80red RAL 30203M108091.5111621.52337102453.5581422

6.68 €

1 4 Days 80signal green RAL 60323M108091.5111621.52337102453.5581422

6.68 €

1 4 Days 80traffic blue RAL 50173M108091.5111621.52337102453.5581422

6.68 €

1 4 Days 80light grey RAL 70353M108091.5111621.52337102453.5581422

8.43 €

1 4 Days 95black grey RAL 70214M1095109131925.527.543102661661724

8.43 €

1 4 Days 95orange RAL 20044M1095109131925.527.543102661661724

8.43 €

1 4 Days 95rape yellow RAL 10214M1095109131925.527.543102661661724

8.43 €

1 4 Days 95red RAL 30204M1095109131925.527.543102661661724

8.43 €

1 4 Days 95signal green RAL 60324M1095109131925.527.543102661661724

8.43 €

1 4 Days 95traffic blue RAL 50174M1095109131925.527.543102661661724

8.43 €

1 4 Days 95light grey RAL 70354M1095109131925.527.543102661661724

8.43 €

1 4 Days 95black grey RAL 70214M1295109131925.527.543102661661724

8.43 €

1 4 Days 95orange RAL 20044M1295109131925.527.543102661661724

8.43 €

1 4 Days 95rape yellow RAL 10214M1295109131925.527.543102661661724

8.43 €

1 4 Days 95red RAL 30204M1295109131925.527.543102661661724

Loading...

Basic information

Main Body Material Other Main material Plastic Component material Steel

Tech Support