Clamping levers with protective cap external thread, steel parts stainless steel (06461)

Clamping levers with protective cap external thread, steel parts stainless steel (06461)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Cap to protect against dust and dirt

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06461-92061X15
06461-92061X20
06461-92061X25
06461-92061X30
06461-92061X40
06461-92061X50
06461-92061X60
06461-92062X15
06461-92062X20
06461-92062X25
06461-92062X30
06461-92062X40
06461-92062X50
06461-92062X60
06461-92081X15
06461-92081X20
06461-92081X25
06461-92081X30
06461-92081X40
06461-92081X50
06461-92081X60
06461-92082X15
06461-92082X20
06461-92082X25
06461-92082X30
06461-92082X40
06461-92082X50
06461-92082X60
06461-92101X20
06461-92101X25
06461-92101X30
06461-92101X40
06461-92101X50
06461-92101X60
06461-92102X20
06461-92102X25
06461-92102X30
06461-92102X40
06461-92102X50
06461-92102X60
06461-93081X20
06461-93081X25
06461-93081X30
06461-93081X40
06461-93081X50
06461-93081X60
06461-93082X20
06461-93082X25
06461-93082X30
06461-93082X40
06461-93082X50
06461-93082X60
06461-93101X20
06461-93101X25
06461-93101X30
06461-93101X40
06461-93101X50
06461-93101X60
06461-93102X20
06461-93102X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

13.77 €

1 4 Days 65black2M66574.59.513.518.519326.517.542.545.51520

13.77 €

1 4 Days 65black2M66574.59.513.518.519326.517.542.545.52020

13.77 €

1 4 Days 65black2M66574.59.513.518.519326.517.542.545.52520

13.77 €

1 4 Days 65black2M66574.59.513.518.519326.517.542.545.53020

14.64 €

1 4 Days 65black2M66574.59.513.518.519326.517.542.545.54020

14.64 €

1 4 Days 65black2M66574.59.513.518.519326.517.542.545.55020

14.64 €

1 4 Days 65black2M66574.59.513.518.519326.517.542.545.56020

13.77 €

1 4 Days 65orange RAL 20042M66574.59.513.518.519326.517.542.545.51520

13.77 €

1 4 Days 65orange RAL 20042M66574.59.513.518.519326.517.542.545.52020

13.77 €

1 4 Days 65orange RAL 20042M66574.59.513.518.519326.517.542.545.52520

13.77 €

1 4 Days 65orange RAL 20042M66574.59.513.518.519326.517.542.545.53020

14.64 €

1 4 Days 65orange RAL 20042M66574.59.513.518.519326.517.542.545.54020

14.64 €

1 4 Days 65orange RAL 20042M66574.59.513.518.519326.517.542.545.55020

14.64 €

1 4 Days 65orange RAL 20042M66574.59.513.518.519326.517.542.545.56020

13.77 €

1 4 Days 65black2M86574.59.513.518.519326.517.542.545.51520

13.77 €

1 4 Days 65black2M86574.59.513.518.519326.517.542.545.52020

13.77 €

1 4 Days 65black2M86574.59.513.518.519326.517.542.545.52520

13.77 €

1 4 Days 65black2M86574.59.513.518.519326.517.542.545.53020

14.64 €

1 4 Days 65black2M86574.59.513.518.519326.517.542.545.54020

14.64 €

1 4 Days 65black2M86574.59.513.518.519326.517.542.545.55020

14.64 €

1 4 Days 65black2M86574.59.513.518.519326.517.542.545.56020

13.77 €

1 4 Days 65orange RAL 20042M86574.59.513.518.519326.517.542.545.51520

13.77 €

1 4 Days 65orange RAL 20042M86574.59.513.518.519326.517.542.545.52020

13.77 €

1 4 Days 65orange RAL 20042M86574.59.513.518.519326.517.542.545.52520

13.77 €

1 4 Days 65orange RAL 20042M86574.59.513.518.519326.517.542.545.53020

14.64 €

1 4 Days 65orange RAL 20042M86574.59.513.518.519326.517.542.545.54020

14.64 €

1 4 Days 65orange RAL 20042M86574.59.513.518.519326.517.542.545.55020

14.64 €

1 4 Days 65orange RAL 20042M86574.59.513.518.519326.517.542.545.56020

13.77 €

1 4 Days 65black2M106574.59.513.518.519326.517.542.545.52020

13.77 €

1 4 Days 65black2M106574.59.513.518.519326.517.542.545.52520

13.77 €

1 4 Days 65black2M106574.59.513.518.519326.517.542.545.53020

14.64 €

1 4 Days 65black2M106574.59.513.518.519326.517.542.545.54020

14.64 €

1 4 Days 65black2M106574.59.513.518.519326.517.542.545.55020

14.64 €

1 4 Days 65black2M106574.59.513.518.519326.517.542.545.56020

13.77 €

1 4 Days 65orange RAL 20042M106574.59.513.518.519326.517.542.545.52020

13.77 €

1 4 Days 65orange RAL 20042M106574.59.513.518.519326.517.542.545.52520

13.77 €

1 4 Days 65orange RAL 20042M106574.59.513.518.519326.517.542.545.53020

14.64 €

1 4 Days 65orange RAL 20042M106574.59.513.518.519326.517.542.545.54020

14.64 €

1 4 Days 65orange RAL 20042M106574.59.513.518.519326.517.542.545.55020

14.64 €

1 4 Days 65orange RAL 20042M106574.59.513.518.519326.517.542.545.56020

15.80 €

1 4 Days 80black3M880911116212241.5102454.558.52022

15.80 €

1 4 Days 80black3M880911116212241.5102454.558.52522

15.80 €

1 4 Days 80black3M880911116212241.5102454.558.53022

16.68 €

1 4 Days 80black3M880911116212241.5102454.558.54022

16.68 €

1 4 Days 80black3M880911116212241.5102454.558.55022

16.68 €

1 4 Days 80black3M880911116212241.5102454.558.56022

15.80 €

1 4 Days 80orange RAL 20043M880911116212241.5102454.558.52022

15.80 €

1 4 Days 80orange RAL 20043M880911116212241.5102454.558.52522

15.80 €

1 4 Days 80orange RAL 20043M880911116212241.5102454.558.53022

16.68 €

1 4 Days 80orange RAL 20043M880911116212241.5102454.558.54022

16.68 €

1 4 Days 80orange RAL 20043M880911116212241.5102454.558.55022

16.68 €

1 4 Days 80orange RAL 20043M880911116212241.5102454.558.56022

15.80 €

1 4 Days 80black3M1080911116212241.5102454.558.52022

15.80 €

1 4 Days 80black3M1080911116212241.5102454.558.52522

15.80 €

1 4 Days 80black3M1080911116212241.5102454.558.53022

16.68 €

1 4 Days 80black3M1080911116212241.5102454.558.54022

16.68 €

1 4 Days 80black3M1080911116212241.5102454.558.55022

16.68 €

1 4 Days 80black3M1080911116212241.5102454.558.56022

15.80 €

1 4 Days 80orange RAL 20043M1080911116212241.5102454.558.52022

15.80 €

1 4 Days 80orange RAL 20043M1080911116212241.5102454.558.52522

Loading...

Basic information

Main Body Material Other Main material Zinc Surface finish body plastic-coated
Component material Stainless steel

Tech Support