Clamping levers external thread, steel parts stainless steel (06461)

Clamping levers external thread, steel parts stainless steel (06461)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06461-0031X6
06461-0031X10
06461-0031X15
06461-0031X20
06461-0041X10
06461-0041X15
06461-0041X20
06461-0041X25
06461-0041X30
06461-0042X10
06461-0042X15
06461-0042X20
06461-0042X25
06461-0043X10
06461-0043X15
06461-0043X20
06461-0043X25
06461-0046X10
06461-0046X15
06461-0046X20
06461-0046X25
06461-0051X10
06461-0051X15
06461-0051X20
06461-0051X25
06461-0051X30
06461-0051X35
06461-0051X40
06461-0051X45
06461-0051X50
06461-0052X10
06461-0052X15
06461-0052X20
06461-0052X25
06461-0053X10
06461-0053X15
06461-0053X20
06461-0053X25
06461-0056X10
06461-0056X15
06461-0056X20
06461-0056X25
06461-00427X10
06461-00427X15
06461-00427X20
06461-00427X25
06461-00527X10
06461-00527X15
06461-00527X20
06461-00527X25
06461-1051X10
06461-1051X15
06461-1051X20
06461-1051X25
06461-1051X30
06461-1051X35
06461-1051X40
06461-1051X45
06461-1051X50
06461-1052X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Surface finish body Main colour Surface finish component Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
No. of teeth PL Edelstahl Weight in kg (ERP)
(kg)

9.43 €

1 4 Days 30satin finishjet black RAL 9005bright0M337710131424.5414.5303316yes0.0260

9.43 €

1 4 Days 30satin finishjet black RAL 9005bright0M337710131424.5414.5303316yes0.0300

9.43 €

1 4 Days 30satin finishjet black RAL 9005bright0M337710131424.5414.5303316yes0.0320

9.43 €

1 4 Days 30satin finishjet black RAL 9005bright0M337710131424.5414.5303316yes0.0330

9.43 €

1 4 Days 30plastic-coatedblackbright0M437710131424.54--3316-0.0332

9.43 €

1 4 Days 30plastic-coatedblackbright0M437710131424.5414.5303316-0.0325

9.43 €

1 4 Days 30plastic-coatedblackbright0M437710131424.5414.5303316-0.0330

9.43 €

1 4 Days 30plastic-coatedblackbright0M437710131424.5414.5303316-0.0334

9.43 €

1 4 Days 30satin finishjet black RAL 9005bright0M437710131424.5414.5303316yes0.0340

9.43 €

1 4 Days 30plastic-coatedorange RAL 2004bright0M437710131424.5414.5303316-0.0323

9.43 €

1 4 Days 30plastic-coatedorange RAL 2004bright0M437710131424.5414.5303316-0.0353

9.43 €

1 4 Days 30plastic-coatedorange RAL 2004bright0M437710131424.5414.5303316-0.0326

9.43 €

1 4 Days 30plastic-coatedorange RAL 2004bright0M437710131424.5414.5303316-0.0336

9.43 €

1 4 Days 30plastic-coatedsilver metallicbright0M437710131424.5414.5303316-0.0332

9.43 €

1 4 Days 30plastic-coatedsilver metallicbright0M437710131424.5414.5303316-0.0327

9.43 €

1 4 Days 30plastic-coatedsilver metallicbright0M437710131424.5414.5303316-0.0330

9.43 €

1 4 Days 30plastic-coatedsilver metallicbright0M437710131424.5414.5303316-0.0333

12.25 €

1 4 Days 30high-gloss chromedsilverbright0M437710131424.5414.5303316-0.0330

12.25 €

1 4 Days 30high-gloss chromedsilverbright0M437710131424.5414.5303316-0.0320

12.25 €

1 4 Days 30high-gloss chromedsilverbright0M437710131424.5414.5303316-0.0297

12.25 €

1 4 Days 30high-gloss chromedsilverbright0M437710131424.5414.5303316-0.0310

9.43 €

1 4 Days 30plastic-coatedblackbright0M537710131424.5414.5303316-0.0328

9.43 €

1 4 Days 30plastic-coatedblackbright0M537710131424.5414.5303316-0.0333

9.43 €

1 4 Days 30plastic-coatedblackbright0M537710131424.5414.5303316-0.0338

9.43 €

1 4 Days 30plastic-coatedblackbright0M537710131424.5414.5303316-0.0344

9.43 €

1 4 Days 30satin finishjet black RAL 9005bright0M537710131424.5414.5303316yes0.0350

10.17 €

1 4 Days 30satin finishjet black RAL 9005bright0M537710131424.5414.5303316yes0.0360

10.17 €

1 4 Days 30satin finishjet black RAL 9005bright0M537710131424.5414.5303316yes0.0360

10.17 €

1 4 Days 30satin finishjet black RAL 9005bright0M537710131424.5414.5303316yes0.0380

10.17 €

1 4 Days 30satin finishjet black RAL 9005bright0M537710131424.5414.5303316yes0.0380

9.43 €

1 4 Days 30plastic-coatedorange RAL 2004bright0M537710131424.5414.5303316-0.0328

9.43 €

1 4 Days 30plastic-coatedorange RAL 2004bright0M537710131424.5414.5303316-0.0341

9.43 €

1 4 Days 30plastic-coatedorange RAL 2004bright0M537710131424.5414.5303316-0.0339

9.43 €

1 4 Days 30plastic-coatedorange RAL 2004bright0M537710131424.5414.5303316-0.0345

9.43 €

1 4 Days 30plastic-coatedsilver metallicbright0M537710131424.5414.5303316-0.0327

9.43 €

1 4 Days 30plastic-coatedsilver metallicbright0M537710131424.5414.5303316-0.0331

9.43 €

1 4 Days 30plastic-coatedsilver metallicbright0M537710131424.5414.5303316-0.0339

9.43 €

1 4 Days 30plastic-coatedsilver metallicbright0M537710131424.5414.5303316-0.0344

12.25 €

1 4 Days 30high-gloss chromedsilverbright0M537710131424.5414.5303316-0.0327

12.25 €

1 4 Days 30high-gloss chromedsilverbright0M537710131424.5414.5303316-0.0010

12.25 €

1 4 Days 30high-gloss chromedsilverbright0M537710131424.5414.5303316-0.0340

12.25 €

1 4 Days 30high-gloss chromedsilverbright0M537710131424.5414.5303316-0.0346

9.43 €

1 4 Days 30plastic-coatedruby redbright0M437710131424.5414.5303316-0.0309

9.43 €

1 4 Days 30plastic-coatedruby redbright0M437710131424.5414.5303316-0.0320

9.43 €

1 4 Days 30plastic-coatedruby redbright0M437710131424.5414.5303316-0.0297

9.43 €

1 4 Days 30plastic-coatedruby redbright0M437710131424.5414.5303316-0.0298

9.43 €

1 4 Days 30plastic-coatedruby redbright0M537710131424.5414.5303316-0.0010

9.43 €

1 4 Days 30plastic-coatedruby redbright0M537710131424.5414.5303316-0.0010

9.43 €

1 4 Days 30plastic-coatedruby redbright0M537710131424.5414.5303316-0.0305

9.43 €

1 4 Days 30plastic-coatedruby redbright0M537710131424.5414.5303316-0.0010

9.43 €

1 4 Days 40plastic-coatedblack-1M547710131424.5414.5313416-0.0352

9.43 €

1 4 Days 40plastic-coatedblack-1M547710131424.5414.5313416-0.0362

9.43 €

1 4 Days 40plastic-coatedblack-1M547710131424.5414.5313416-0.0368

9.43 €

1 4 Days 40plastic-coatedblack-1M547710131424.5414.5313416-0.0375

9.43 €

1 4 Days 40satin finishjet black RAL 9005bright1M547710131424.5414.5313416yes0.0380

10.17 €

1 4 Days 40satin finishjet black RAL 9005bright1M547710131424.5414.5313416yes0.0390

10.17 €

1 4 Days 40satin finishjet black RAL 9005bright1M547710131424.5414.5313416yes0.0390

10.17 €

1 4 Days 40satin finishjet black RAL 9005bright1M547710131424.5414.5313416yes0.0400

10.17 €

1 4 Days 40satin finishjet black RAL 9005bright1M547710131424.5414.5313416yes0.0410

9.43 €

1 4 Days 40plastic-coatedorange RAL 2004bright1M547710131424.5414.5313416-0.0356

Loading...

Basic information

Main Body Material Other Main material Zinc Component material Stainless steel
L=thread length(mm) 10 Item Clamping Lever Thread type external thread
RoHS yes

Tech Support