Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06470-412 |
06470-414 |
06470-415 |
06470-416 |
06470-418 |
06470-420 |
06470-422 |
06470-425 |
06470-427 |
06470-430 |
06470-436 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle length (mm) | Size | X=bore (mm) | A=Handle length (mm) | A1 (mm) | A2 (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | D4 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | No. of index slots | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
126.24 € | 1 | 4 Days | 150 | 1 | 12 | 150 | 168 | 48 | 22 | 33 | 17 | 22 | 36 | 31 | 4.5 | 15.5 | 3 | 7 | ||
151.83 € | 1 | 4 Days | 180 | 2 | 14 | 180 | 201.5 | 54 | 27 | 38 | 20 | 26 | 43 | 38 | 6 | 19 | 4 | 8 | ||
151.83 € | 1 | 4 Days | 180 | 2 | 15 | 180 | 201.5 | 54 | 27 | 38 | 20 | 26 | 43 | 38 | 6 | 19 | 4 | 8 | ||
151.83 € | 1 | 4 Days | 180 | 2 | 16 | 180 | 201.5 | 54 | 27 | 38 | 20 | 26 | 43 | 38 | 6 | 19 | 4 | 8 | ||
201.56 € | 1 | 4 Days | 230 | 3 | 18 | 230 | 255.5 | 70 | 35 | 45 | 24 | 30 | 51 | 42 | 6 | 21 | 4 | 8 | ||
201.56 € | 1 | 4 Days | 230 | 3 | 20 | 230 | 255.5 | 70 | 35 | 45 | 24 | 30 | 51 | 42 | 6 | 21 | 4 | 8 | ||
275.30 € | 1 | 4 Days | 300 | 4 | 22 | 300 | 330.5 | 80 | 42 | 56 | 28 | 35 | 61 | 47 | 6 | 23.5 | 4 | 9 | ||
275.30 € | 1 | 4 Days | 300 | 4 | 25 | 300 | 330.5 | 80 | 42 | 56 | 28 | 35 | 61 | 47 | 6 | 23.5 | 4 | 9 | ||
275.30 € | 1 | 4 Days | 300 | 4 | 27 | 300 | 330.5 | 80 | 42 | 56 | 28 | 35 | 61 | 47 | 6 | 23.5 | 4 | 9 | ||
524.25 € | 1 | 4 Days | 400 | 5 | 30 | 400 | 441 | 110 | 60 | 75 | 32 | 38 | 82 | 53 | 7.5 | 26.5 | 5 | 11 | ||
524.25 € | 1 | 4 Days | 400 | 5 | 36 | 400 | 441 | 110 | 60 | 75 | 32 | 38 | 82 | 53 | 7.5 | 26.5 | 5 | 11 |
Loading...
Main Body Material | Steel | Main material | High carbon steel | Surface finish body | black oxidised |
---|---|---|---|---|---|
Component material | Steel | Form | 0° |
Configure
Basic Attributes
Handle length(mm)
Size
X=bore(mm)
A=Handle length(mm)
A1(mm)
A2(mm)
D(mm)
D1(mm)
D2(mm)
D3(mm)
D4(mm)
H(mm)
H1(mm)
H2(mm)
H3(mm)
No. of index slots
Filter by standard shipping days
Optional Attributes