Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06340-110 |
06340-112 |
06340-114 |
06340-116 |
06340-120 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle length (mm) | Size | X=bore (mm) | A=Handle length (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | T=bore depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.46 € | 1 | 4 Days | 84.5 | 1 | 10 | 84.5 | 24 | 10 | 25 | 40 | 52.5 | 32.5 | 22 | ||
12.99 € | 1 | 4 Days | 100 | 2 | 12 | 100 | 28 | 12 | 32 | 46 | 61 | 36.5 | 25 | ||
12.99 € | 1 | 4 Days | 100 | 2 | 14 | 100 | 28 | 12 | 32 | 46 | 61 | 36.5 | 25 | ||
15.69 € | 1 | 4 Days | 121 | 3 | 16 | 121 | 33 | 13 | 32 | 52 | 72 | 41 | 28 | ||
21.75 € | 1 | 4 Days | 123 | 4 | 20 | 123 | 41 | 13 | 32 | 61 | 80 | 49 | 32 |
Loading...
Main Body Material | Steel | Grade | 5.8 | Surface finish body | black oxidised |
---|---|---|---|---|---|
Component material | Plastic | Form | 20° | A2(mm) | 15 |
Configure
Basic Attributes
Handle length(mm)
Size
X=bore(mm)
A=Handle length(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
T=bore depth(mm)
Filter by standard shipping days
Optional Attributes