Cam levers adjustable external thread, steel or stainless steel (04233) (Part Numbers)

Cam levers adjustable external thread, steel or stainless steel (04233)
· Cam levers can be used to clamp workpieces quickly and torque-free

· Advantage: workpiece needs no further securing

· Precise clamping adjustment via a fine thread setscrew

· Application fields: machine and assembly construction, rehabilitation and medical technology

· Steel and stainless steel version

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04233-0501104X15
04233-0501104X20
04233-0501104X30
04233-0501105X20
04233-0501105X30
04233-0501105X40
04233-0501105X50
04233-0501404X15
04233-0501404X20
04233-0501404X30
04233-0501405X20
04233-0501405X30
04233-0501405X40
04233-0501405X50
04233-0511104X15
04233-0511104X20
04233-0511104X30
04233-0511105X20
04233-0511105X30
04233-0511105X40
04233-0511105X50
04233-0511404X15
04233-0511404X20
04233-0511404X30
04233-0511405X20
04233-0511405X30
04233-0511405X40
04233-0511405X50
04233-1501105X20
04233-1501105X30
04233-1501105X40
04233-1501105X50
04233-1501106X20
04233-1501106X30
04233-1501106X40
04233-1501106X50
04233-1501405X20
04233-1501405X30
04233-1501405X40
04233-1501405X50
04233-1501406X20
04233-1501406X30
04233-1501406X40
04233-1501406X50
04233-1511105X20
04233-1511105X30
04233-1511105X40
04233-1511105X50
04233-1511106X20
04233-1511106X30
04233-1511106X40
04233-1511106X50
04233-1511405X20
04233-1511405X30
04233-1511405X40
04233-1511405X50
04233-1511406X20
04233-1511406X30
04233-1511406X40
04233-1511406X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Component material Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
L=thread length
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

10.25 €

1 4 Days 52.3blackSteel052.359.11813M415.4811.217152.51001

10.25 €

1 4 Days 52.3blackSteel052.359.11813M415.4811.217202.51001

10.25 €

1 4 Days 52.3blackSteel052.359.11813M415.4811.217302.51001

10.25 €

1 4 Days 52.3blackSteel052.359.11813M515.4811.217202.51001

10.25 €

1 4 Days 52.3blackSteel052.359.11813M515.4811.217302.51001

10.96 €

1 4 Days 52.3blackSteel052.359.11813M515.4811.217402.51001

10.96 €

1 4 Days 52.3blackSteel052.359.11813M515.4811.217502.51001

10.25 €

1 4 Days 52.3ruby redSteel052.359.11813M415.4811.217152.51001

10.25 €

1 4 Days 52.3ruby redSteel052.359.11813M415.4811.217202.51001

10.25 €

1 4 Days 52.3ruby redSteel052.359.11813M415.4811.217302.51001

10.25 €

1 4 Days 52.3ruby redSteel052.359.11813M515.4811.217202.51001

10.25 €

1 4 Days 52.3ruby redSteel052.359.11813M515.4811.217302.51001

10.96 €

1 4 Days 52.3ruby redSteel052.359.11813M515.4811.217402.51001

10.96 €

1 4 Days 52.3ruby redSteel052.359.11813M515.4811.217502.51001

14.63 €

1 4 Days 52.3blackStainless steel052.359.11813M415.4811.217152.51001

14.63 €

1 4 Days 52.3blackStainless steel052.359.11813M415.4811.217202.51001

14.63 €

1 4 Days 52.3blackStainless steel052.359.11813M415.4811.217302.51001

14.63 €

1 4 Days 52.3blackStainless steel052.359.11813M515.4811.217202.51001

14.63 €

1 4 Days 52.3blackStainless steel052.359.11813M515.4811.217302.51001

15.54 €

1 4 Days 52.3blackStainless steel052.359.11813M515.4811.217402.51001

15.54 €

1 4 Days 52.3blackStainless steel052.359.11813M515.4811.217502.51001

14.63 €

1 4 Days 52.3ruby redStainless steel052.359.11813M415.4811.217152.51001

14.63 €

1 4 Days 52.3ruby redStainless steel052.359.11813M415.4811.217202.51001

14.63 €

1 4 Days 52.3ruby redStainless steel052.359.11813M415.4811.217302.51001

14.63 €

1 4 Days 52.3ruby redStainless steel052.359.11813M515.4811.217202.51001

14.63 €

1 4 Days 52.3ruby redStainless steel052.359.11813M515.4811.217302.51001

15.54 €

1 4 Days 52.3ruby redStainless steel052.359.11813M515.4811.217402.51001

15.54 €

1 4 Days 52.3ruby redStainless steel052.359.11813M515.4811.217502.51001

10.83 €

1 4 Days 70.4blackSteel170.479.221.515M518.1914.5222041201.2

10.83 €

1 4 Days 70.4blackSteel170.479.221.515M518.1914.5223041201.2

11.59 €

1 4 Days 70.4blackSteel170.479.221.515M518.1914.5224041201.2

11.59 €

1 4 Days 70.4blackSteel170.479.221.515M518.1914.5225041201.2

10.83 €

1 4 Days 70.4blackSteel170.479.221.515M618.1914.5222041201.2

10.83 €

1 4 Days 70.4blackSteel170.479.221.515M618.1914.5223041201.2

11.59 €

1 4 Days 70.4blackSteel170.479.221.515M618.1914.5224041201.2

11.59 €

1 4 Days 70.4blackSteel170.479.221.515M618.1914.5225041201.2

10.83 €

1 4 Days 70.4ruby redSteel170.479.221.515M518.1914.5222041201.2

10.83 €

1 4 Days 70.4ruby redSteel170.479.221.515M518.1914.5223041201.2

11.59 €

1 4 Days 70.4ruby redSteel170.479.221.515M518.1914.5224041201.2

11.59 €

1 4 Days 70.4ruby redSteel170.479.221.515M518.1914.5225041201.2

10.83 €

1 4 Days 70.4ruby redSteel170.479.221.515M618.1914.5222041201.2

10.83 €

1 4 Days 70.4ruby redSteel170.479.221.515M618.1914.5223041201.2

11.59 €

1 4 Days 70.4ruby redSteel170.479.221.515M618.1914.5224041201.2

11.59 €

1 4 Days 70.4ruby redSteel170.479.221.515M618.1914.5225041201.2

16.28 €

1 4 Days 70.4blackStainless steel170.479.221.515M518.1914.5222041201.2

16.28 €

1 4 Days 70.4blackStainless steel170.479.221.515M518.1914.5223041201.2

17.37 €

1 4 Days 70.4blackStainless steel170.479.221.515M518.1914.5224041201.2

17.37 €

1 4 Days 70.4blackStainless steel170.479.221.515M518.1914.5225041201.2

16.28 €

1 4 Days 70.4blackStainless steel170.479.221.515M618.1914.5222041201.2

16.28 €

1 4 Days 70.4blackStainless steel170.479.221.515M618.1914.5223041201.2

17.37 €

1 4 Days 70.4blackStainless steel170.479.221.515M618.1914.5224041201.2

17.37 €

1 4 Days 70.4blackStainless steel170.479.221.515M618.1914.5225041201.2

16.28 €

1 4 Days 70.4ruby redStainless steel170.479.221.515M518.1914.5222041201.2

16.28 €

1 4 Days 70.4ruby redStainless steel170.479.221.515M518.1914.5223041201.2

17.37 €

1 4 Days 70.4ruby redStainless steel170.479.221.515M518.1914.5224041201.2

17.37 €

1 4 Days 70.4ruby redStainless steel170.479.221.515M518.1914.5225041201.2

16.28 €

1 4 Days 70.4ruby redStainless steel170.479.221.515M618.1914.5222041201.2

16.28 €

1 4 Days 70.4ruby redStainless steel170.479.221.515M618.1914.5223041201.2

17.37 €

1 4 Days 70.4ruby redStainless steel170.479.221.515M618.1914.5224041201.2

17.37 €

1 4 Days 70.4ruby redStainless steel170.479.221.515M618.1914.5225041201.2

Loading...

Basic information

Main Body Material Aluminum Surface finish body powder-coated

Tech Support