Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21944-04081 |
21944-04083 |
21944-04101 |
21944-04103 |
21944-04121 |
21944-04123 |
21944-04141 |
21944-04143 |
21944-09121 |
21944-09123 |
21944-09141 |
21944-09143 |
21944-09161 |
21944-09163 |
21944-09201 |
21944-09203 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Surface finish body | Version 2 | Assembly position | A (mm) | A1 (mm) | A2 (mm) | A3 (mm) | A4 (mm) | A5 (mm) | B=Width (mm) | B1 (mm) | D1 (mm) | D1=internal diameter (mm) | D2 (mm) | D3 (mm) | H=Height (mm) | H1 (mm) | L=Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.68 € | 1 | 4 Days | Zinc | - | from side | 1 | 21 | - | 22 | 11 | 23.5 | 7.5 | 15 | 4.6 | M4 | 8 | 4.5 | 8 | 47 | 16.5 | 33 | ||
56.66 € | 1 | 4 Days | Aluminium | anodized | top/bottom | 3 | 21 | 11 | 22 | - | 23.5 | 7.5 | 15 | 4.6 | M4 | 8 | 4.5 | 8 | 47 | 16.5 | 33 | ||
41.68 € | 1 | 4 Days | Zinc | - | from side | 1 | 21 | - | 22 | 11 | 23.5 | 7.5 | 15 | 4.6 | M4 | 10 | 4.5 | 8 | 47 | 16.5 | 33 | ||
56.66 € | 1 | 4 Days | Aluminium | anodized | top/bottom | 3 | 21 | 11 | 22 | - | 23.5 | 7.5 | 15 | 4.6 | M4 | 10 | 4.5 | 8 | 47 | 16.5 | 33 | ||
41.68 € | 1 | 4 Days | Zinc | - | from side | 1 | 21 | - | 22 | 11 | 23.5 | 7.5 | 15 | 4.6 | M4 | 12 | 4.5 | 8 | 47 | 16.5 | 33 | ||
56.66 € | 1 | 4 Days | Aluminium | anodized | top/bottom | 3 | 21 | 11 | 22 | - | 23.5 | 7.5 | 15 | 4.6 | M4 | 12 | 4.5 | 8 | 47 | 16.5 | 33 | ||
41.68 € | 1 | 4 Days | Zinc | - | from side | 1 | 21 | - | 22 | 11 | 23.5 | 7.5 | 15 | 4.6 | M4 | 14 | 4.5 | 8 | 47 | 16.5 | 33 | ||
56.66 € | 1 | 4 Days | Aluminium | anodized | top/bottom | 3 | 21 | 11 | 22 | - | 23.5 | 7.5 | 15 | 4.6 | M4 | 14 | 4.5 | 8 | 47 | 16.5 | 33 | ||
45.76 € | 1 | 4 Days | Zinc | - | from side | 1 | 34 | - | 30 | 17 | 17 | 10 | 20 | 5.5 | M5 | 12 | 5.5 | 10 | 67.5 | 25.5 | 48 | ||
58.58 € | 1 | 4 Days | Aluminium | anodized | top/bottom | 3 | 34 | 17 | 30 | - | 17 | 10 | 20 | 5.5 | M5 | 12 | 5.5 | 10 | 67.5 | 25.5 | 48 | ||
45.76 € | 1 | 4 Days | Zinc | - | from side | 1 | 34 | - | 30 | 17 | 17 | 10 | 20 | 5.5 | M5 | 14 | 5.5 | 10 | 67.5 | 25.5 | 48 | ||
58.58 € | 1 | 4 Days | Aluminium | anodized | top/bottom | 3 | 34 | 17 | 30 | - | 17 | 10 | 20 | 5.5 | M5 | 14 | 5.5 | 10 | 67.5 | 25.5 | 48 | ||
45.76 € | 1 | 4 Days | Zinc | - | from side | 1 | 34 | - | 30 | 17 | 17 | 10 | 20 | 5.5 | M5 | 16 | 5.5 | 10 | 67.5 | 25.5 | 48 | ||
58.58 € | 1 | 4 Days | Aluminium | anodized | top/bottom | 3 | 34 | 17 | 30 | - | 17 | 10 | 20 | 5.5 | M5 | 16 | 5.5 | 10 | 67.5 | 25.5 | 48 | ||
45.76 € | 1 | 4 Days | Zinc | - | from side | 1 | 34 | - | 30 | 17 | 17 | 10 | 20 | 5.5 | M5 | 20 | 5.5 | 10 | 67.5 | 25.5 | 48 | ||
58.58 € | 1 | 4 Days | Aluminium | anodized | top/bottom | 3 | 34 | 17 | 30 | - | 17 | 10 | 20 | 5.5 | M5 | 20 | 5.5 | 10 | 67.5 | 25.5 | 48 |
Loading...
Component material | Plastic |
---|
Configure
Basic Attributes
Main material
Surface finish body
Version 2
Assembly position
A(mm)
A1(mm)
A2(mm)
A3(mm)
A4(mm)
A5(mm)
B=Width(mm)
B1(mm)
D1(mm)
D1=internal diameter(mm)
D2(mm)
D3(mm)
H=Height(mm)
H1(mm)
L=Length(mm)
Filter by standard shipping days
Optional Attributes