Clamping pin steel or stainless steel with clamping angle (04755)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04755-016
04755-028
04755-120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body D=diameter
(mm)
H1
(mm)

51.13 €

1 4 Days Steelblack oxidised1625

62.69 €

1 4 Days Steelblack oxidised2836

54.98 €

1 4 Days Stainless steelbright2021

Loading...

  1. 1

Basic information

B=Width(mm) 32 H2(mm) 36 L1(mm) 20
L2(mm) 65

Tech Support