Handwheels with internal thread (06830) (06830-83116)

Handwheels with internal thread (06830) 06830-83116

Product Details:

Manufacturer part number: 06830-83116

Brand: NORELEM

Price: 15.47

Delivery time: 4 Days


Technical Data:

Outside diameter: 83 Ø

D2=Fastening hole: M16 mm

D3: 35 mm

D4: 31.5 mm

H2: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06830-83116

Part Number
06830-83116
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
H2
(mm)
L1
(mm)
L3=height
(mm)

15.47 €

1 4 Days 83M163531.5142840

Loading...

  1. 1

Basic information

Main material duroplast Version 1 internal thread

This page is Handwheels with internal thread (06830), part number 06830-83116.
You can find the detail information about specifications and dimensions on part number 06830-83116.

Variation of this product

Part Number
06830-70110
06830-70112
06830-83112
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
H2
(mm)
L1
(mm)
L3=height
(mm)

11.80 €

1 4 Days 70M103026.511.52333.5

11.80 €

1 4 Days 70M123026.511.52333.5

15.47 €

1 4 Days 83M123531.5142840

Tech Support