Handwheels disc stainless steel with revolving grip (06276)

Handwheels disc stainless steel with revolving grip (06276)
· Control element for positioning and adjusting shafts and spindles

· Application sectors: machine, plant, equipment construction and measuring devices

· For opening, closing and operating valves in fittings, machine tools

· Material: stainless steel 1.4301

· Other stainless steel designs available on request

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06276-01-4076X00
06276-01-4101X00
06276-01-4152X00
06276-01-4203X00
06276-01-4254X00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
D2
(mm)
D3
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
L4
(mm)

63.73 €

1 4 Days 76.29.9122.117.026.127.937.9

71.57 €

1 4 Days 101.611.9425.918.037.8731.739.88

142.42 €

1 4 Days 152.419.0538.122.112.738.163.5

183.47 €

1 4 Days 203.222.145.724.1314.2245.776.2

286.65 €

1 4 Days 25422.150.826.6715.7550.876.2

Loading...

  1. 1

Basic information

Handle, Material Stainless Steel Steel code 1.4301 Surface finish body bright
Version 1 with centre bore Grip revolving grip

Tech Support