Drill bushes flanged DIN 172 Form A (08910)

Drill bushes flanged DIN 172 Form A (08910)
· Suitable as a positioning or guide bush

· Simplify a standard drilling operation

· Drilling points do not have to be repeatedly measured

· Drills run straight and remain stable

· Consistently good results due to a fixed penetration angle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
08910-A0040X06
08910-A0050X06
08910-A0060X06
08910-A0070X06
08910-A0080X06
08910-A0090X06
08910-A0090X09
08910-A0100X06
08910-A0100X09
08910-A0110X06
08910-A0110X09
08910-A0120X06
08910-A0120X09
08910-A0130X06
08910-A0130X09
08910-A0140X06
08910-A0140X09
08910-A0150X06
08910-A0150X09
08910-A0160X06
08910-A0160X09
08910-A0170X06
08910-A0170X09
08910-A0180X06
08910-A0180X09
08910-A0190X06
08910-A0190X09
08910-A0200X06
08910-A0200X09
08910-A0210X06
08910-A0210X09
08910-A0220X06
08910-A0220X09
08910-A0230X06
08910-A0230X09
08910-A0240X06
08910-A0240X09
08910-A0250X06
08910-A0250X09
08910-A0260X06
08910-A0260X09
08910-A0270X08
08910-A0270X12
08910-A0270X16
08910-A0280X08
08910-A0280X12
08910-A0280X16
08910-A0290X08
08910-A0290X12
08910-A0290X16
08910-A0300X08
08910-A0300X12
08910-A0300X16
08910-A0310X08
08910-A0310X12
08910-A0310X16
08910-A0320X08
08910-A0320X12
08910-A0320X16
08910-A0330X08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Product type D2
(mm)
L1= length
(mm)
L2
(mm)
R
(mm)
T1
(mm)
T2
(mm)

18.34 €

1 4 Days 0.46short36210.010.03

15.30 €

1 4 Days 0.56short36210.010.03

15.83 €

1 4 Days 0.66short36210.010.03

11.94 €

1 4 Days 0.76short36210.010.03

11.94 €

1 4 Days 0.86short36210.010.03

9.08 €

1 4 Days 0.96short36210.010.03

10.39 €

1 4 Days 0.96medium39210.010.03

9.08 €

1 4 Days 16short36210.010.03

10.39 €

1 4 Days 16medium39210.010.03

6.04 €

1 4 Days 1.17short46210.010.03

6.98 €

1 4 Days 1.17medium49210.010.03

6.04 €

1 4 Days 1.27short46210.010.03

6.98 €

1 4 Days 1.27medium49210.010.03

6.04 €

1 4 Days 1.37short46210.010.03

6.98 €

1 4 Days 1.37medium49210.010.03

6.04 €

1 4 Days 1.47short46210.010.03

6.98 €

1 4 Days 1.47medium49210.010.03

6.04 €

1 4 Days 1.57short46210.010.03

6.98 €

1 4 Days 1.57medium49210.010.03

6.04 €

1 4 Days 1.67short46210.010.03

6.98 €

1 4 Days 1.67medium49210.010.03

6.04 €

1 4 Days 1.77short46210.010.03

6.98 €

1 4 Days 1.77medium49210.010.03

6.04 €

1 4 Days 1.87short46210.010.03

6.98 €

1 4 Days 1.87medium49210.010.03

4.46 €

1 4 Days 1.98short56210.010.03

4.66 €

1 4 Days 1.98medium59210.010.03

4.46 €

1 4 Days 28short56210.010.03

4.66 €

1 4 Days 28medium59210.010.03

4.46 €

1 4 Days 2.18short56210.010.03

4.66 €

1 4 Days 2.18medium59210.010.03

4.46 €

1 4 Days 2.28short56210.010.03

4.66 €

1 4 Days 2.28medium59210.010.03

4.46 €

1 4 Days 2.38short56210.010.03

4.66 €

1 4 Days 2.38medium59210.010.03

4.46 €

1 4 Days 2.48short56210.010.03

4.66 €

1 4 Days 2.48medium59210.010.03

4.46 €

1 4 Days 2.58short56210.010.03

4.66 €

1 4 Days 2.58medium59210.010.03

4.46 €

1 4 Days 2.68short56210.010.03

4.66 €

1 4 Days 2.68medium59210.010.03

4.47 €

1 4 Days 2.79short682.510.010.03

4.89 €

1 4 Days 2.79medium6122.510.010.03

8.69 €

1 4 Days 2.79long6162.510.010.03

4.47 €

1 4 Days 2.89short682.510.010.03

4.89 €

1 4 Days 2.89medium6122.510.010.03

8.69 €

1 4 Days 2.89long6162.510.010.03

4.47 €

1 4 Days 2.99short682.510.010.03

4.89 €

1 4 Days 2.99medium6122.510.010.03

8.69 €

1 4 Days 2.99long6162.510.010.03

4.47 €

1 4 Days 39short682.510.010.03

4.89 €

1 4 Days 39medium6122.510.010.03

8.69 €

1 4 Days 39long6162.510.010.03

4.47 €

1 4 Days 3.19short682.510.010.03

4.89 €

1 4 Days 3.19medium6122.510.010.03

8.69 €

1 4 Days 3.19long6162.510.010.03

4.47 €

1 4 Days 3.29short682.510.010.03

4.89 €

1 4 Days 3.29medium6122.510.010.03

8.69 €

1 4 Days 3.29long6162.510.010.03

4.47 €

1 4 Days 3.39short682.510.010.03

Loading...

Basic information

Main material Mild steel Form A

Tech Support