Configure

Bushes cylindrical (03089)

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items

Inner Diameter

(mm)

Outer Diameter

(mm)

Material

Surface finish body

L

(mm)

Minimum order quantity
5
8
Steel
Hardened, ground and black oxidised
6
1 pieces
5
8
Stainless Steel
Hardened, ground and bright
6
1 pieces
6
10
Steel
Hardened, ground and black oxidised
7
1 pieces
6
10
Stainless Steel
Hardened, ground and bright
7
1 pieces
8
13.5
Steel
Hardened, ground and black oxidised
9.5
1 pieces
8
13.5
Stainless Steel
Hardened, ground and bright
9.5
1 pieces
10
17
Stainless Steel
Hardened, ground and bright
11.5
1 pieces
10
17
Steel
Hardened, ground and black oxidised
11.5
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
11.44 €
( 13.61 € )
4 working days
14.86 €
( 17.68 € )
4 working days
11.84 €
( 14.09 € )
4 working days
15.41 €
( 18.34 € )
4 working days
13.03 €
( 15.51 € )
4 working days
16.31 €
( 19.41 € )
4 working days
17.31 €
( 20.60 € )
4 working days
13.83 €
( 16.46 € )
4 working days

More Information

Basic information

· Accessories for indexing plunger with cylindrical locking pin

· High precision