Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03156-02-13 |
03156-02-16 |
03156-02-20 |
03156-02-25 |
03156-02-30 |
03156-02-35 |
03156-02-50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter (mm) | Outer Diameter (mm) | B (mm) | D1 (mm) | D3 (mm) | D4 (mm) | D5 (mm) | D6 (mm) | D7 (mm) | L=Length (mm) | L1 (mm) | Min. grid plate thickness H (mm) | S (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
87.35 € | 1 | 4 Days | 13 | 34.99 | 7.6 | 17.3 | 4.4 | 25 | 35 | 13.5 | M4x7 | 11.56 | 4.5 | 20 | 20 | 11.91 | ||
87.35 € | 1 | 4 Days | 16 | 36.99 | 7.6 | 20.7 | 4.4 | 29 | 37 | 21 | M4x7 | 11.56 | 4.5 | 20 | 20 | 11.91 | ||
85.35 € | 1 | 4 Days | 20 | 44.99 | 9.5 | 24.8 | 5.4 | 35 | 45 | 21 | M5x9 | 15.82 | 6 | 25 | 25 | 16.21 | ||
90.54 € | 1 | 4 Days | 25 | 54.99 | 11 | 30.4 | 6.4 | 42 | 55 | 25.5 | M6x10 | 19.94 | 7 | 25 | 25 | 20.32 | ||
96.78 € | 1 | 4 Days | 30 | 59.99 | 11 | 36.2 | 6.4 | 48 | 60 | 30.5 | M6x11 | 21.77 | 7 | 30 | 30 | 22.15 | ||
106.96 € | 1 | 4 Days | 35 | 69.99 | 14 | 41.3 | 8.4 | 56 | 70 | 40 | M8x17 | 22.61 | 9 | 32 | 32 | 22.99 | ||
139.95 € | 1 | 4 Days | 50 | 91.99 | 17 | 58.4 | 10.4 | 75 | 92 | 55 | M10x18 | 31.12 | 11 | 45 | 45 | 31.5 |
Loading...
Main material | Stainless steel | Form | B |
---|
Configure
Basic Attributes
Inner Diameter(mm)
Outer Diameter(mm)
B(mm)
D1(mm)
D3(mm)
D4(mm)
D5(mm)
D6(mm)
D7(mm)
L=Length(mm)
L1(mm)
Min. grid plate thickness H(mm)
S(mm)
T(mm)
Filter by standard shipping days
Optional Attributes