Indexing plungers, short version, Form C (03089) (Part Numbers)

Indexing plungers, short version, Form C (03089)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Ideal where space is restricted:

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03089-17004
03089-1700484
03089-17105
03089-1710584
03089-17206
03089-1720684
03089-17308
03089-1730884
03089-17410
03089-1741084
03089-17903
03089-1790384
03089-7004
03089-700484
03089-7105
03089-710584
03089-7206
03089-720684
03089-7308
03089-730884
03089-7410
03089-741084
03089-7903
03089-790384
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Component colour Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

18.09 €

1 4 Days Stainless Steel41.4305-not hardenedblack grey RAL 702104M8x118129.566101240.0250

18.09 €

1 4 Days Stainless Steel41.4305-not hardenedred RAL 302004M8x118129.566101240.0252

17.24 €

1 4 Days Stainless Steel51.4305-not hardenedblack grey RAL 702115M10x1211.334.587131250.0372

17.24 €

1 4 Days Stainless Steel51.4305-not hardenedred RAL 302015M10x1211.334.587131250.0375

19.82 €

1 4 Days Stainless Steel61.4305-not hardenedblack grey RAL 702126M12x115251.841.7108141460.0882

19.82 €

1 4 Days Stainless Steel61.4305-not hardenedred RAL 302026M12x115251.841.7108141460.0869

26.74 €

1 4 Days Stainless Steel81.4305-not hardenedblack grey RAL 702138M16x115332.35412101928140.1453

26.74 €

1 4 Days Stainless Steel81.4305-not hardenedred RAL 302038M16x115332.35412101928140.1477

50.45 €

1 4 Days Stainless Steel101.4305-not hardenedblack grey RAL 7021410M20x115332.86115122232150.1472

50.45 €

1 4 Days Stainless Steel101.4305-not hardenedred RAL 3020410M20x115332.86115122232150.1172

18.91 €

1 4 Days Stainless Steel3.51.4305-not hardenedblack grey RAL 702193M6x0175140.825.56581040.2718

18.91 €

1 4 Days Stainless Steel3.51.4305-not hardenedred RAL 302093M6x0175140.825.56581040.2707

12.34 €

1 4 Days Steel41.40345.8hardenedblack grey RAL 702104M8x118129.566101240.0061

12.34 €

1 4 Days Steel41.40345.8hardenedred RAL 302004M8x118129.566101240.0062

11.74 €

1 4 Days Steel51.40345.8hardenedblack grey RAL 702115M10x1211.334.587131250.0129

11.74 €

1 4 Days Steel51.40345.8hardenedred RAL 302015M10x1211.334.587131250.0129

12.65 €

1 4 Days Steel61.40345.8hardenedblack grey RAL 702126M12x115251.841.7108141460.0251

12.65 €

1 4 Days Steel61.40345.8hardenedred RAL 302026M12x115251.841.7108141460.0254

15.03 €

1 4 Days Steel81.40345.8hardenedblack grey RAL 702138M16x115332.35412101928140.0376

15.03 €

1 4 Days Steel81.40345.8hardenedred RAL 302038M16x115332.35412101928140.0376

24.48 €

1 4 Days Steel101.40345.8hardenedblack grey RAL 7021410M20x115332.86115122232150.0873

24.48 €

1 4 Days Steel101.40345.8hardenedred RAL 3020410M20x115332.86115122232150.0883

12.99 €

1 4 Days Steel3.51.40345.8hardenedblack grey RAL 702193M6x0175140.825.56581040.1463

12.99 €

1 4 Days Steel3.51.40345.8hardenedred RAL 302093M6x0175140.825.56581040.1200

Loading...

  1. 1

Basic information

Component material Thermoplastic Form C

Tech Support