Indexing plungers stainless steel Form C (03089)

Indexing plungers stainless steel Form C (03089)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Stainless steel 1.4305, 1.4034, 1.4404

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03089-003004
03089-003105
03089-003206
03089-003308
03089-003410
03089-003412
03089-003516
03089-003903
03089-063004
03089-0630041
03089-063105
03089-0631051
03089-063206
03089-0632061
03089-063308
03089-0633081
03089-063410
03089-063412
03089-0634101
03089-0634121
03089-063516
03089-0635161
03089-063903
03089-0639031
03089-113004
03089-113105
03089-113206
03089-113308
03089-113410
03089-113412
03089-113516
03089-113903
03089-173004
03089-1730041
03089-173105
03089-1731051
03089-173206
03089-1732061
03089-173308
03089-1733081
03089-173410
03089-1734101
03089-173412
03089-1734121
03089-173516
03089-1735161
03089-173903
03089-1739031
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Steel code Surface finish body Surface finish component Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
PL Edelstahl Weight (ERP)
(kg)

25.41 €

1 4 Days 41.4034hardened-04M8x118138.51561310126-0.0207

24.21 €

1 4 Days 51.4034hardened-15M10x1211.343.51771513125-0.0378

28.62 €

1 4 Days 61.4034hardened-26M12x1.5251.851.72081714146-0.0536

38.81 €

1 4 Days 81.4034hardened-38M16x1.5332.368261023193515-0.1297

52.29 €

1 4 Days 101.4034hardened-410M20x1.5332.874281225223415-0.1839

82.29 €

1 4 Days 121.4034hardened-412M20x1.5332.878281425223915-0.0711

93.51 €

1 4 Days 161.4034hardened-516M24x2403.296321828274620-0.3428

26.62 €

1 4 Days 3.51.4034hardened-93M6x0.75140.831.5125108104.5-0.0120

32.95 €

1 4 Days 41.4404nickel-platedbright04M8x118138.5156131015.57yes0.0207

32.95 €

1 4 Days 41.4404nickel-platedblasted04M8x118138.5156131015.57yes0.0207

31.40 €

1 4 Days 51.4404nickel-platedbright15M10x1211.343.5177151312.54yes0.0378

31.40 €

1 4 Days 51.4404nickel-platedblasted15M10x1211.343.5177151312.54yes0.0378

37.11 €

1 4 Days 61.4404nickel-platedbright26M12x1.5251.851.7208171414.57yes0.0536

37.11 €

1 4 Days 61.4404nickel-platedblasted26M12x1.5251.851.7208171414.57yes0.0536

50.34 €

1 4 Days 81.4404nickel-platedbright38M16x1.5332.368261023193515yes0.1297

50.34 €

1 4 Days 81.4404nickel-platedblasted38M16x1.5332.368261023193515yes0.1297

62.73 €

1 4 Days 101.4404nickel-platedbright410M20x1.5332.874281225223015yes0.1839

86.22 €

1 4 Days 121.4404nickel-platedbright412M20x1.5332.878281425223915yes0.0711

62.73 €

1 4 Days 101.4404nickel-platedblasted410M20x1.5332.874281225223015yes0.1839

86.22 €

1 4 Days 121.4404nickel-platedblasted412M20x1.5332.878281425223915yes0.0711

102.66 €

1 4 Days 161.4404nickel-platedbright516M24x2403.296321828274020yes0.3428

102.66 €

1 4 Days 161.4404nickel-platedblasted516M24x2403.296321828274020yes0.3428

34.56 €

1 4 Days 3.51.4404nickel-platedbright93M6x0.75140.831.51251086.53yes0.0120

34.56 €

1 4 Days 3.51.4404nickel-platedblasted93M6x0.75140.831.51251086.53yes0.0120

25.41 €

1 4 Days 41.4305not hardened-04M8x118138.51561310126-0.0227

24.21 €

1 4 Days 51.4305not hardened-15M10x1211.343.51771513125-0.0375

28.62 €

1 4 Days 61.4305not hardened-26M12x1.5251.851.72081714146-0.0552

38.81 €

1 4 Days 81.4305not hardened-38M16x1.5332.368261023193515-0.1331

52.29 €

1 4 Days 101.4305not hardened-410M20x1.5332.874281225223415-0.1845

82.29 €

1 4 Days 121.4305not hardened-412M20x1.5332.878281425223915-0.1861

93.51 €

1 4 Days 161.4305not hardened-516M24x2403.296321828274620-0.3446

26.62 €

1 4 Days 3.51.4305not hardened-93M6x0.75140.831.5125108104.5-0.0120

32.95 €

1 4 Days 41.4404brightbright04M8x118138.5156131015.57yes0.0207

32.95 €

1 4 Days 41.4404brightblasted04M8x118138.5156131015.57yes0.0207

31.40 €

1 4 Days 51.4404brightbright15M10x1211.343.5177151312.54yes0.0378

31.40 €

1 4 Days 51.4404brightblasted15M10x1211.343.5177151312.54yes0.0378

37.11 €

1 4 Days 61.4404brightbright26M12x1.5251.851.7208171414.57yes0.0536

37.11 €

1 4 Days 61.4404brightblasted26M12x1.5251.851.7208171414.57yes0.0536

50.34 €

1 4 Days 81.4404brightbright38M16x1.5332.368261023193515yes0.1297

50.34 €

1 4 Days 81.4404brightblasted38M16x1.5332.368261023193515yes0.1297

62.73 €

1 4 Days 101.4404brightbright410M20x1.5332.874281225223015yes0.1839

62.73 €

1 4 Days 101.4404brightblasted410M20x1.5332.874281225223015yes0.1839

86.22 €

1 4 Days 121.4404brightbright412M20x1.5332.878281425223915yes0.0711

86.22 €

1 4 Days 121.4404brightblasted412M20x1.5332.878281425223915yes0.0711

102.66 €

1 4 Days 161.4404brightbright516M24x2403.296321828274020yes0.3428

102.66 €

1 4 Days 161.4404brightblasted516M24x2403.296321828274020yes0.3428

34.56 €

1 4 Days 3.51.4404brightbright93M6x0.75140.831.51251086.53yes0.0101

34.56 €

1 4 Days 3.51.4404brightblasted93M6x0.75140.831.51251086.53yes0.0120

Loading...

  1. 1

Basic information

Body Material Stainless Steel Component material Stainless steel Form C
Locknut without locknut Version 1 with locking slot Item Indexing Plunger
Product type standard Form definition with locking slot, without locknut RoHS yes

Tech Support