Indexing plungers ECO, Form A, Steel or Stainless Steel (03089) (Part Numbers)

Indexing plungers ECO, Form A, Steel or Stainless Steel (03089)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Material: steel or stainless steel

· Inexpensive version

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03089-01004060
03089-01004061
03089-01004080
03089-01004081
03089-01105080
03089-01105081
03089-01105100
03089-01105101
03089-01206100
03089-01206101
03089-01206120
03089-01206121
03089-01308120
03089-01308121
03089-01903060
03089-01903061
03089-11004060
03089-11004061
03089-11004080
03089-11004081
03089-11105080
03089-11105081
03089-11105100
03089-11105101
03089-11206100
03089-11206101
03089-11206120
03089-11206121
03089-11308120
03089-11308121
03089-11903060
03089-11903061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Tightening torque max.
(Nm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
PL Edelstahl Weight (ERP)
(kg)

4.47 €

1 4 Days Steel41.430504M6141361561362126-0.0045

4.47 €

1 4 Days Steel4-04M6x0.7514136156136-126no0.0050

5.05 €

1 4 Days Steel4-04M814136156138-126no0.0080

5.05 €

1 4 Days Steel4-04M8x114136156138-126no0.0080

5.05 €

1 4 Days Steel51.430515M8141.3401771587126-0.0089

5.05 €

1 4 Days Steel5-15M8x1141.340177158-126no0.0090

5.46 €

1 4 Days Steel5-15M10181.342.51771510-126no0.0150

5.46 €

1 4 Days Steel5-15M10x1181.342.51771510-126no0.0150

5.46 €

1 4 Days Steel61.430526M10181.847.5208171015158-0.0167

5.46 €

1 4 Days Steel6-26M10x1181.847.52081710-158no0.0170

6.47 €

1 4 Days Steel6-26M12251.851.72081712-158no0.0310

6.47 €

1 4 Days Steel6-26M12x1.5251.851.72081712-158no0.0310

6.47 €

1 4 Days Steel81.430538M12252.361.72610231220198-0.0332

6.47 €

1 4 Days Steel8-38M12x1.5252.361.726102312-198no0.0330

4.43 €

1 4 Days Steel3.51.430593M6140.831.51251062104-0.0041

4.43 €

1 4 Days Steel3.5-93M6x0.75140.831.5125106-104no0.0040

4.89 €

1 4 Days Stainless Steel41.430504M6141361561362126-0.0045

4.89 €

1 4 Days Stainless Steel41.430504M6x0.7514136156136-126no0.0050

5.53 €

1 4 Days Stainless Steel41.430504M814136156138-126no0.0080

5.53 €

1 4 Days Stainless Steel41.430504M8x114136156138-126no0.0080

5.53 €

1 4 Days Stainless Steel51.430515M8141.3401771587126-0.0090

5.53 €

1 4 Days Stainless Steel51.430515M8x1141.340177158-126no0.0090

6.17 €

1 4 Days Stainless Steel51.430515M10181.342.51771510-126no0.0150

6.17 €

1 4 Days Stainless Steel51.430515M10x1181.342.51771510-126no0.0150

6.17 €

1 4 Days Stainless Steel61.430526M10181.847.5208171015158-0.0169

6.17 €

1 4 Days Stainless Steel61.430526M10x1181.847.52081710-158no0.0170

7.33 €

1 4 Days Stainless Steel61.430526M12251.851.72081712-158no0.0310

7.33 €

1 4 Days Stainless Steel61.430526M12x1.5251.851.72081712-158no0.0310

7.33 €

1 4 Days Stainless Steel81.430538M12252.361.72610231220198-0.0331

7.33 €

1 4 Days Stainless Steel81.430538M12x1.5252.361.726102312-198no0.0330

4.86 €

1 4 Days Stainless Steel3.51.430593M6140.831.51251062104-0.0043

4.86 €

1 4 Days Stainless Steel3.51.430593M6x0.75140.831.5125106-104no0.0040

Loading...

  1. 1

Basic information

Surface finish body not hardened Component material Thermoplastic Component colour black grey RAL 7021
Form A Locknut without locknut Version 2 eco
Version 1 without locking slot Item Indexing Plunger Product type standard
Form definition without locking slot, without locknut RoHS yes

Tech Support